Our Brands

Compare Products

Items: 2
Items: 2

Main

Max. Capacity Used
Kw Rating
75 W
255 W
rated power in VA
125 VA
425 VA
Product or Component Type
Uninterruptible power supply (UPS)
Input Connection Type
NEMA 1-15P
NEMA 5-15P
output connection type
3 NEMA 1-15R
4 NEMA 5-15R
2 NEMA 5-15R surge
Range of Product
Back-UPS

Batteries & Runtime

Run Time
View Runtime Graph
View Runtime Graph
Efficiency
View Efficiency Graph
Typical recharge time
6 h
8 h
Battery Charge Power (Watts)
12 W rated
6 W rated
Battery power in VAH
70 VAh runtime
47 VAh runtime
Replacement battery
APCRBC106
Battery graph comments
This graph is based on actual measured runtime data. All measurements were taken with new, fully charged batteries and a balanced resistive load (PF = 1.0). Actual runtimes may vary from the values of this graph. Actual runtimes are dependent on several variables including battery age, battery charge level, environmental conditions and characteristics of the connected load.
RBC Quantity
1

Physical

color
White
Black
Height
5.20 in (13.2 cm)
5.52 in (14.02 cm)
Width
4.13 in (10.5 cm)
9.98 in (25.35 cm)
Depth
8.86 in (22.5 cm)
4.13 in (10.5 cm)
Net Weight
6.6 lb(US) (3 kg)
5.7 lb(US) (2.6 kg)
Mounting Mode
Rack-mounted
Not rack-mountable
Mounting Support
Floor
Desktop
Wall

Input

Input Frequency
50/60 Hz
50/60 Hz +/- 3 Hz auto-sensing
Efficiency at full load
90...140 V
88...139 V
Maximum Input Current per Phase
5 A
Switching current capacity
4 A
7 A

Output

Max Configurable Power (Watts)
75 W
255 W
Output Frequency (sync to mains)
50/60 Hz +/- 1 Hz sync to mains
50/60 Hz +/- 3 Hz sync to mains
Maximum configurable power in VA
125 VA
425 VA
Transfer Time
8ms typical : 10 ms maximum
6ms typical : 10ms maximum

Conformance

Product Certifications
California (CEC) Battery Charger
NOM
TÜV-NURTL
California (CEC) Battery Charger
cTUVus
Equipment protection policy
Lifetime : $75000

Environmental

Relative Humidity
0…95 % non-condensing
0…95 %
Ambient Air Temperature for Storage
5…113 °F (-15…45 °C)
-4…122 °F (-20…50 °C)
Storage Relative Humidity
0…95 % non-condensing
0…95 %
Storage altitude
0…15000 ft (0.0000000000…4572.0000000000 m)
0…5000 ft (0.0000000000…1524.0000000000 m)
Acoustic level
45 dBA
40 dBA

Communications & Management

control panel
LED Status display with On Line : On Battery
Control panel
LED status display with on line : on battery : replace battery and overload indicators
Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

Surge energy rating
120 J
180 J

Ordering and shipping details

Category
80230-IG SEBA TO SEUSA
Discount Schedule
BMS1
GTIN
731304314110
731304329343
Returnability
No
Country of origin
CN

Packing Units

Package 1 Height
8.03 in (20.4 cm)
8.66 in (22 cm)
Package 1 Width
11.77 in (29.9 cm)
5.51 in (14 cm)
Package 1 Length
6.46 in (16.4 cm)
12.40 in (31.5 cm)
Package 1 Weight
7.3 lb(US) (3.3 kg)
6.6 lb(US) (3 kg)
SCC14
10731304314117
10731304329340
Pallet layers
4

Environmental data

Packaging without single use plastic
No
Packaging made with recycled cardboard
Yes
California proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
REACh Regulation
REACh Declaration
EU RoHS Directive
Compliant with Exemptions
EU RoHS Declaration
Compliant with Exemptions
EU RoHS Declaration
RoHS exemption information
Yes
Yes
Environmental Disclosure
Product Environmental Profile
Product Environmental Profile
Circularity Profile
End of Life Information
End of Life Information
Take-back
Yes
Removable battery
User replaceable
WEEE
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
Your browser is out of date and has known security issues.

It also may not display all features of this website or other websites.

Please upgrade your browser to access all of the features of this website.

Latest version for Google Chrome, Mozilla Firefox or Microsoft Edgeis recommended for optimal functionality.