Our Brands

Image of AP4423A-Rack ATS 16A 230V IEC320 C20 IN 8-IEC320 C13 1-IEC320 C19 OUT

AP4423A-Rack ATS 16A 230V IEC320 C20 IN 8-IEC320 C13 1-IEC320 C19 OUT

Rack ATS 16A 230V IEC320 C20 IN 8-IEC320 C13 1-IEC320 C19 OUT

Date: Sep 13 2022 | Type: Technical Drawing
Languages: English | Version: 1.0
Subtype: Typical Drawing
Document Number: AP4423A_EN

Files

File Name
AP4423A-Rack ATS 16A 230V IEC320 C20 IN 8-IEC320 C13 1-IEC320 C19 OUT.dwg
AP4423A-Rack ATS 16A 230V IEC320 C20 IN 8-IEC320 C13 1-IEC320 C19 OUT.pdf

Need help?

Support Center

Obtain answers on your own by trying our digital support tools.

Search FAQs

Get answers you need by browsing topic-related Frequently Asked Questions (FAQ).

How to buy?

Easily find the nearest APC Reseller or Distributor in your location.

Find your replacement battery

Find the genuine APC Replacement Battery for your UPS.

Contact Us

Connect with us for help choosing the right product or with troubleshooting and installation. Monday-Friday between 8am – 8pm EST