我們的品牌

Remote Site Management

If you’re an IT administrator or manager of some sort, it’s increasingly likely that you’re responsible for more than one site. In many cases, it may be more like 5, 50 or even 500 sites, many if not all of them with no dedicated IT staff.

With little in the way of IT staff to help manage those sites, companies need all the help they can get in terms of technology that can do the job. Following are four tried and true ways that you can do more with less by effectively monitoring remote sites.

1. Deploy remote power management
Many power distribution units (PDUs) and outlet strips are now available that can be controlled remotely. From a central location, you can remotely cycle power, shed load and sequence outlet power to ensure devices turn on correctly and safely.

Think about what that means in practice. When a server is hung you can simply cycle its power off and on to restart it, rather than trying to walk someone on site through the process via phone or sending out professional IT help. Remote power management also enables you to ensure unused outlets remain off, so nobody will use them and risk accidentally tripping a circuit breaker.

2. Monitor environmental conditions
When you’re hundreds of miles away, you have no way of knowing what kind of environmental conditions may be affecting your remote IT systems – that is, unless you install probes to capture information on temperature, humidity, smoke and leaks. You can also install sensors that detect when doors open and if there’s motion inside a remote server room or wiring closet.

Such systems serve at least a couple of important purposes. For one, they’ll alert you to situations that can be potentially damaging to IT equipment, such as water leaks or unauthorized visitors. Second, with data from temperature and humidity probes, you’ll know whether the cooling and ventilation is adequate for the site and can take steps to correct any problems before they cause real harm.

3. Deploy pre-installed equipment
Customers can increasingly buy racks and enclosures that can be shipped with servers and other IT equipment already installed inside. That means IT can install, configure and test the equipment before shipping it to the remote site. Alternatively, some vendors will sell the enclosures pre-configured to your specs.

Such a strategy can dramatically reduce installation time, given the system is all configured and validated. It can also dramatically decrease the need for on-site IT expertise during installation. This can result in significant cost savings.

4. Centrally manage multiple sites
A central management system can aggregate data and statistics from all of your sites and present it in on a single console, via an easy to read user interface. A good vendor-neutral system will be able to handle all the various devices and systems you need to manage, with the ability to send proactive alerts to the most appropriate people.

With such a system you don’t need to log in to each remote system individually, which gets increasingly impractical as the number and size of remote sites grows. What’s more, the systems allow for multi-user access, enabling around the clock coverage and the ability for specialists to handle their respective portions of the infrastructure.

需要協助?

支援中心

透過嘗試我們的數位支援工具,自行取得答案。

搜尋常見問題

瀏覽主題相關常見問題 (FAQ),藉此取得您所需要的答案。

如何購買?

輕鬆找到您所在地最近的 APC 經銷商。

尋找替換電池

為您的 UPS 尋找原廠 APC 替換電池。

聯絡我們

聯繫我們,以獲取選擇正確產品或故障排除和安裝的協助。請於9:00 - 18:00, 週一至週五聯絡我們。

Chat

Do you have questions or need assistance? We’re here to help!