![APC SMC2000I-2U Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_LEAN-9GNKV5_FL_H&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![APC SMC2000I-2U Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_LEAN-9GNKV5_FL_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SMC2000I-2U Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_LEAN-9GNKV5_FS_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SMC2000I-2U Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_LEAN-9GNKV5_B_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
APC Smart-UPS C, Line Interactive, 2000VA, Rackmount 2U, 230V, 6x IEC C13 outlets, USB and Serial communication, AVR, Graphic LCD
SMC2000I-2U
Environmental performance of the product Learn more
Sustainable by Design
+ Lifecycle Services
WSTRTUP-SU-02
WADVPLN1P-SU-02
Sustainability![Green Premium™](https://www.apc.com/product-shop-static/assets/images/brand/greenpremium.svg)
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
![](https://img.youtube.com/vi/gQ2tiLNbSDY/maxresdefault.jpg)
Resource performance
Energy efficient product
Take-back program available
Well-being performance
Mercury free
RoHS exemption information
Certifications & Standards
REACh Regulation
EU RoHS Directive
Compliant with Exemptions
Environmental Disclosure
WEEE
![](https://www.apc.com/product-shop-static/assets/images/icon/WEEE.png)
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Circularity Profile
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.