![APC PBP4A13L2130M1 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_TSLR-9HRK7G_FL_V&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
![APC PBP4A13L2130M1 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_TSLR-9HRK7G_FL_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC PBP4A13L2130M1 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_MSIL-9HQR55_B_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC PBP4A13L2130M1 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_EWAR-8X7QNH_D_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
PB Busway Tap Off Unit, w/ Metering,1x3 pole 5 Wires 30A, 1 Drop Cord, 3ft, L21-30, 208Y/120V
PBP4A13L2130M1
PBP4A13L2130M1 has not been replaced. Please contact your customer care center for more information.
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
EU RoHS Directive
Under investigation
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.