![APC SMX2200RMLV2U Image](https://download.schneider-electric.com/files?p_Doc_Ref=APC-SLIE-85VPMB_00&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![APC SMX2200RMLV2U Image](https://download.schneider-electric.com/files?p_Doc_Ref=APC-SLIE-85VPMB_00&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SMX2200RMLV2U Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_SLIE-85VPMB_L_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SMX2200RMLV2U Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_SLIE-85VPMB_B_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SMX2200RMLV2U Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_SLIE-85VPMB_D_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SMX2200RMLV2U Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_SLIE-85VP43_M_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SMX2200RMLV2U Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_SLIE-85VP43_A_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
APC Smart-UPS X, Line Interactive, 2200VA, Rack/tower convertible 2U, 100V-127V, 6x 5-15R+2x 5-20R NEMA, SmartSlot, Extended runtime
SMX2200RMLV2U
2200VA/1980W line interactive pure sine wave 2U rack/tower UPS (rail kit included)
User-selectable low voltage setting of 100V-127V
Add up to 10 external battery packs (SMX120RMBP2U)
Graceful shutdown using serial or USB cables via PowerChute Serial Shutdown
Automatic Voltage Regulation keeps output voltage within acceptable user selectable levels
Environmental performance of the product Learn more
Sustainable by Design
+ Lifecycle Services
ECO1PH1YFW04
ECO1PH1YFWITE04
Sustainability![Green Premium™](https://www.apc.com/product-shop-static/assets/images/brand/greenpremium.svg)
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
![](https://img.youtube.com/vi/gQ2tiLNbSDY/maxresdefault.jpg)
Resource performance
Energy efficient product
Take-back program available
Well-being performance
Mercury free
RoHS exemption information
Certifications & Standards
REACh Regulation
EU RoHS Directive
Compliant with Exemptions
Environmental Disclosure
Circularity Profile
California proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.