Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Transformer 100VA 380/400/415V - Spare Part

Share:

Transformer 100VA 380/400/415V - Spare Part

W430-0251

Transformer 100VA 380/400/415V - Spare Part
Discontinued

W430-0251 

Transformer 100VA 380/400/415V - Spare Part

Precision Air Conditioning with maximum flexibility.

Includes : Screws

NetworkAIR Accessories Features & Benefits

Product Distribution
Product Distribution

Austria , Australia , Belgium , Switzerland , Chile , China , Algeria , Spain , Greece , Israel , South Korea , Morocco , Mexico , Poland , Portugal , Singapore , Turkey , United States , South Africa

Print Technical Specification

Physical

  • Maximum Height
    1.81inches ( 46MM , 4.6CM )
  • Maximum Width
    3.9inches ( 99MM , 9.9CM )
  • Maximum Depth
    3.9inches ( 99MM , 9.9CM )
  • Net Weight
    2.71lbs. ( 1.23KG )
  • Shipping weight
    3.18lbs. ( 1.44KG )
  • Shipping Height
    6.81inches ( 173MM , 17.3CM )
  • Shipping Width
    6.3inches ( 160MM , 16.0CM )
  • Shipping Depth
    6.3inches ( 160MM , 16.0CM )

Conformance

  • Approvals
    VDE
  • Standard warranty
    1 year repair or replace
Title
Size
Updated On