Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Subscription, Ecostruxure IT Expert, 3 years, monthly billed, 7custom number of nodes, Remote monitoring and management of Data Centers.

Share:

Subscription, Ecostruxure IT Expert, 3 years, monthly billed, 7custom number of nodes, Remote monitoring and management of Data Centers.

SFTWESCSTM3Y-DIGI

Subscription, Ecostruxure IT Expert, 3 years, monthly billed, 7custom number of nodes, Remote monitoring and management of Data Centers.

EcoStruxure IT Expert monitors and protects your critical equipment, providing 24/7 visibility through live data, smart alarming, and data-driven insights on the health of your connected assets directly to your smartphone. EcoStruxure IT Expert synthesizes performance and alarming data into proactive recommendations, and enables secure, wherever-you-go visibility and control.

Call for Availability
800-800-4272

EcoStruxure IT Expert  Features & Benefits

  • Automatic updates and backups
    Updates and backups are automatically applied to always provide the most current solution.
  • Auto-discovery
    Reduces the time needed to install and deploy physical infrastructure devices by automatically detecting manageable devices on your network.
  • Private networking
    Reduce IP addresses needed on the public network to manage devices, by placing them on an isolated secure network.
  • Extendable architecture
    Available node and application license keys extend the capabilities of the platform allowing it to grow to meet changing business needs.
  • Alarm Consolidation
    Reduces erroneous alarms and decreases MTTR by detecting the root cause in minutes.
  • Multi-vendor device support
    Extensive multi-vendor support for monitoring networked SNMP, MODBUS and Redfish devices. Enables visibility of devices through threshold alert notifications, data trending and reporting.
  • Event Notifications
    Receive real-time event notifications that minimize response times to critical physical infrastructure situations, reduce mean time to repair, improve efficiency, and maximize uptime.
  • Unified console
    Customizable Windows and Linux client application enables instant access from any browser or mobile device
  • Benchmarking
    Compare your devices performance against the total population of similar devices in the industry.
  • Assessment
    Determine patterns of healthy behavior and provide a scorecard using analytics and machine learning to identify which devices require attention.
  • Cloud-based monitoring
    Maintain uptime for local edge and distributed environments and check the status of your physical infrastructure equipment from a centralized view, ensuring peace of mind whether onsite or remote.
  • Centralized Inventory Management
    Obtain Immediate and detailed visibility of all physical infrastructure devices by geography or customizable location.
  • Graphical trending analysis
    Access current and historic data for any device or group of devices. Plot and graph multiple data points in a logical correlation to visualize potential hazardous trends.
  • Centralized Alert Repository
    Access historical alerts from several appliances through one central database. Sort alerts by type, date, appliance, and/or device group.
  • Reporting
    Downloadable reports for ease of data collection, distribution and analysis.
  • Remote monitoring support
    Web-based service that serves as a second set of eyes into the health of a company's physical infrastructure. Experienced professionals work non-stop to provide 24-hour monitoring and to help diagnose problems before they become critical.
  • Encrypted communications
    2048 bit RSA certificate and data is encrypted in transit using 256 bit AES encryption. EcoStruxure IT Gateway uses an outbound connection through Port 443, and only communicates to EcoStruxure IT cloud using 40.84.62.190 and 23.99.90.28.
Product Distribution
Product Distribution

Afghanistan , Antigua & Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Azerbaijan , Bosnia & Herzegovina , Barbados , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Bolivia , Bahamas , Botswana , Belarus , Belize , Canada , Congo - Kinshasa , Côte d’Ivoire , Cameroon , Cyprus , Czechia , Djibouti , Dominica , Dominican Republic , Ecuador , Estonia , Eritrea , Ethiopia , Fiji , France , Gabon , Grenada , Georgia , French Guiana , Ghana , Gambia , Guadeloupe , Guatemala , Guyana , Honduras , Haiti , Iraq , Iceland , Italy , Jamaica , Jordan , Kenya , Cambodia , St. Kitts & Nevis , Kuwait , Cayman Islands , Lebanon , St. Lucia , Liberia , Lithuania , Luxembourg , Latvia , Madagascar , North Macedonia , Mali , Myanmar (Burma) , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mozambique , Namibia , Nicaragua , Oman , Panama , Pakistan , Puerto Rico , Paraguay , Qatar , Réunion , Romania , Rwanda , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Turks & Caicos Islands , Togo , Tajikistan , Turkmenistan , Trinidad & Tobago , Tanzania , Uganda , United States , Uruguay , Uzbekistan , St. Vincent & Grenadines , Venezuela , U.S. Virgin Islands , Yemen , Mayotte , Zambia , Zimbabwe

Print Technical Specification
Catalogs
Title
Size
Updated On
Brochure
Title
Size
Updated On
PDF

Size

2180KB

Updated On

2024-04-25

EcoStruxure IT Expert: efficient use of your time with cloud-based monitoring
Title
Size
Updated On