Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Start-Up Service 5X8 for (1) Easy UPS 3S UL 40kVA UPS

Share:

Start-Up Service 5X8 for (1) Easy UPS 3S UL 40kVA UPS

WSTRTUP-EZU-40

Start-Up Service 5X8 for (1) Easy UPS 3S UL 40kVA UPS

null

Call for Availability
800-800-4272

WSTRTUP-EZU-40 

Start-Up Service 5X8 for (1) Easy UPS 3S UL 40kVA UPS

  • Functional verification
    During each Preventive Maintenance visit, our Certified Field Service Engineers will run tests to verify your system is functioning correctly in all operational modes, stopping problems before they start.
  • Installation verification
    Once the equipment is assembled, an APC Certified Field Service Engineer will verify all connections within the system have been made according to factory specification, and that it is functioning correctly in all modes of operation, ensuring optimal performance and extending the life of the product.
  • Labor and travel expenses included
    Travel and labor expenses are included in most service contracts. Please see the statement of work for the service specifics.
  • Logistics coordination
    APC will coordinate the logistics of your installation, from hardware delivery to scheduling installation technicians, ensuring a smooth installation process from start to finish.
  • Written summary report
    APC project managers will provide you with written reports to keep you informed of the progress of your project.

Installation Services Features & Benefits

  • Multiple levels of service
    With the option of packages or individual service components, our services are structured to allow you to pick and choose based on your needs.
  • Experienced Certified Field Service Engineer
    Our factory trained Field Service Engineers are rigorously trained and tested on how to efficiently service our products, as well as on safety practices and electrical codes, offering our customers the highest level of service available in the industry today.
  • 7x24 Upgrade option
    If you are like most businesses, you want your systems up and running during your busiest hours. In order to accommodate your busy schedule, APC offers an option to schedule services off hours. We will work with you to find a time when servicing your system is least likely to impact your productivity, saving your business time and money.
Product Distribution
Product Distribution

Argentina , Brazil , Canada , Chile , Colombia , Costa Rica , Mexico , Peru , United States

Print Technical Specification
Title
Size
Updated On