Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

SmartUPS Industrial Battery Harness SBS75 Cabinet Accessory 12 ft

Share:

SmartUPS Industrial Battery Harness SBS75 Cabinet Accessory 12 ft

XHXXS7A8F

In stock
$356.00
Quantity

XHXXS7A8F 

SmartUPS Industrial Battery Harness SBS75 Cabinet Accessory 12 ft

Proven Industrial UPS power protection for control applications and harsh environments.

Includes : Installation guide

Industrial UPS Features & Benefits

  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Optional Dry Contact I/O Accessory
    Each Dry Contact I/O Accessory increases the number of input contacts by 2 and output relays by 1
  • LED Indicators
    Provide easy-to-read status of the unit and utility power conditions.
  • Intelligent Card Slot
    Customize UPS capabilities with management cards.
  • Wide input voltage range
    Designed for harsh electrical environments to save battery life.
  • Power conditioning
    Protects connected loads from surges, spikes, lightning, and other power disturbances.
  • Automatic restart of loads after UPS shutdown
    Automatically starts up the connected equipment upon the return of utility power.
  • Cold-start capable
    Provides temporary battery power when the utility power is out.
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
  • Technical support
    Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.
  • Multiple mounting methods
    Allows for standardization on one product for use in different environments.
  • Flexible Design
    Available in a wide range of configurations to suit any operating environment
  • Plug-and-Play external batteries
    Ensures clean, uninterrupted power to the loads when adding extra runtime to the UPS.
Product Distribution
Product Distribution

Canada , United States

Print Technical Specification

Physical

  • Maximum Height
    0.98inches ( 25MM , 2.5CM )
  • Maximum Width
    144.09inches ( 3660MM , 366.0CM )
  • Maximum Depth
    0.98inches ( 25MM , 2.5CM )
  • Net Weight
    7.28lbs. ( 3.3KG )
  • Shipping weight
    9.04lbs. ( 4.1KG )
  • Shipping Height
    6.89inches ( 175MM , 17.5CM )
  • Shipping Width
    11.81inches ( 300MM , 30.0CM )
  • Shipping Depth
    14.57inches ( 370MM , 37.0CM )

Environmental

  • Operating Temperature
    -34.6 - 165.2 °F ( -37 - 74 °C )
  • Operating Relative Humidity
    0 - 95 (Non-condensing) %
  • Operating Elevation
    0 - 3000ft ( 0 - 914.4meters )
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95 (Non-condensing) %
  • Storage Elevation
    0 - 50000ft ( 0 - 15240meters )

Conformance

  • Standard warranty
    3 years repair or replace
Manuals and Warranties
Title
Size
Updated On
PDF

Size

505KB

Updated On

2022-08-11

Installation manual for SecureUPS Battery Cables and Battery Harness
Brochure
Title
Size
Updated On
PDF

Size

695KB

Updated On

2024-02-07

Smart-UPS Industrial On-Line 1300 VA & 2000 VA Brochure
PDF

Size

736KB

Updated On

2024-02-07

Smart-UPS Industrial On-Line 1300VA & 2000VA Brochure document
PDF

Size

709KB

Updated On

2023-09-29

SmartUPS Industrial Solution Guide
Environmental Profile
Title
Size
Updated On
PDF

Size

281KB

Updated On

2024-06-29

PDF

Size

291KB

Updated On

2024-04-30

Title
Size
Updated On