Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Rack Mount Cooler, Air Cooled, Self Contained, 2.3kW, 230V 50/60Hz w/ Reheat

Share:

Rack Mount Cooler, Air Cooled, Self Contained, 2.3kW, 230V 50/60Hz w/ Reheat

ACSC5232

Rack Mount Cooler, Air Cooled, Self Contained, 2.3kW, 230V 50/60Hz w/ Reheat

null

Call for Availability
800-800-4272
Product Distribution
Product Distribution

Canada , United States

Print Technical Specification

Physical

  • Maximum Height
    52.68inches ( 1338MM , 133.8CM )
  • Maximum Width
    17.13inches ( 435MM , 43.5CM )
  • Maximum Depth
    11.65inches ( 296MM , 29.6CM )
  • Net Weight
    130.07lbs. ( 59.0KG )
  • Shipping weight
    170.42lbs. ( 77.3KG )
  • Shipping Height
    55.0inches ( 1397MM , 139.7CM )
  • Shipping Width
    16.0inches ( 406MM , 40.64CM )
  • Shipping Depth
    19.0inches ( 483MM , 48.26CM )

General

  • Air Discharge Patterns
    Horizontal
  • Compressor Type
    Rotary
  • Intake Air
    Top return
Title
Size
Updated On