Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Rack Mount Cooler, Air Cooled, Self Contained, 1.4kW, 230V 50/60Hz w/ Reheat

Share:

Rack Mount Cooler, Air Cooled, Self Contained, 1.4kW, 230V 50/60Hz w/ Reheat

ACSC5142

Rack Mount Cooler, Air Cooled, Self Contained, 1.4kW, 230V 50/60Hz w/ Reheat

null

Call for Availability
800-800-4272
Product Distribution
Product Distribution

Canada , United States

Print Technical Specification

Physical

  • Maximum Height
    28.58inches ( 726MM , 72.6CM )
  • Maximum Width
    17.01inches ( 432MM , 43.2CM )
  • Maximum Depth
    11.18inches ( 284MM , 28.4CM )
  • Net Weight
    100.09lbs. ( 45.4KG )
  • Shipping weight
    96.78lbs. ( 43.9KG )
  • Shipping Height
    33.0inches ( 838MM , 83.82CM )
  • Shipping Width
    14.0inches ( 356MM , 35.56CM )
  • Shipping Depth
    21.0inches ( 533MM , 53.34CM )

General

  • Air Discharge Patterns
    Horizontal
  • Compressor Type
    Rotary
  • Intake Air
    Top return
Title
Size
Updated On