Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Rack Mount Cooler, Air Cooled, Self Contained, 0.4kW, 115V 50/60Hz w/ Reheat

Share:

Rack Mount Cooler, Air Cooled, Self Contained, 0.4kW, 115V 50/60Hz w/ Reheat

ACSC5041

Rack Mount Cooler, Air Cooled, Self Contained, 0.4kW, 115V 50/60Hz w/ Reheat

null

Call for Availability
800-800-4272
Product Distribution
Product Distribution

Canada , United States

Print Technical Specification

Physical

  • Maximum Height
    20.0inches ( 508MM , 50.8CM )
  • Maximum Width
    10.0inches ( 254MM , 25.4CM )
  • Maximum Depth
    9.88inches ( 251MM , 25.1CM )
  • Net Weight
    47.18lbs. ( 21.4KG )
  • Shipping weight
    47.18lbs. ( 21.4KG )
  • Shipping Height
    23.4inches ( 594MM , 59.44CM )
  • Shipping Width
    13.69inches ( 348MM , 34.78CM )
  • Shipping Depth
    13.6inches ( 345MM , 34.54CM )

General

  • Air Discharge Patterns
    Horizontal
  • Compressor Type
    Rotary
  • Intake Air
    Top return
Title
Size
Updated On