Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Power Distribution Unit, 500kVA, copper transformer, 480V input, 208V output, configurable

Power Distribution Unit, 500kVA, copper transformer, 480V input, 208V output, configurable

PMM500-CUB

Power Distribution Unit, 500kVA, copper transformer, 480V input, 208V output, configurable

Reliable, scalable, and intelligent high-density power distribution solution ideal for large data centers. This 500kVA PDU features a 480V input/208V output copper transformer and Square D I-Line Panel Board. These user-selectable options are factory-assembled and tested, to streamline your installation experience: main input device, input terminal connection, output device, monitoring, sub-feed breakers, manual restart, and EPO.

Call for Availability
800-800-4272
Includes: Installation guide,Integrated network management

Cabinet Power Distribution Features & Benefits

  • Pretested breakers
    All breakers are pretested at the factory, enhancing reliability.
  • Multiple distribution options
    Superior design flexibility enables a wide range of customer requirements to be addressed.
  • LCD graphics display
    Text and mimic diagrams that display modes of operation, system parameters and alarms.
  • Efficient cable management
    Organizes the routing of cables, which simplifies maintenance or future expansion.
  • Front-access servicing
    Simplifies installation and UPS maintenance while minimizing space requirements.
Product Distribution
Product Distribution

United States

Print Technical Specification

Output

  • Nominal Output Voltage
    208V 3PH

Input

  • Nominal Input Voltage
    480V 3PH
  • Input frequency
    60 Hz
  • Maximum Input Current
    601A

Physical

  • Maximum Height
    80.0inches ( 2032MM , 203.2CM )
  • Maximum Width
    60.0inches ( 1524MM , 152.4CM )
  • Maximum Depth
    42.99inches ( 1092MM , 109.2CM )
  • Net Weight
    4999.99lbs. ( 2267.96KG )
  • Shipping weight
    5729.98lbs. ( 2599.08KG )
  • Shipping Height
    95.51inches ( 2426MM , 242.6CM )
  • Shipping Width
    57.09inches ( 1450MM , 145.0CM )
  • Shipping Depth
    73.19inches ( 1859MM , 185.9CM )
  • Color
    White

Environmental

  • Operating Temperature
    14 - 104 °F ( -10 - 40 °C )
  • Operating Relative Humidity
    10 - 70 %
  • Operating Elevation
    0 - 6600ft ( 0 - 2011.68meters )
  • Storage Temperature
    -25 - 55 °C
  • Storage Relative Humidity
    10 - 90 (Non-condensing) %

Conformance

  • Approvals
    CSA C22.2 No 60950, cULus, DOE2016 / NRCan, FCC part 15 class A, UL 60950-1, UL 891
  • Standard warranty
    1 year repair or replace
Manuals and Warranties
Title
Size
Updated On
PDF

Size

2449KB

Updated On

2023-10-04

PDF

Size

253KB

Updated On

2023-10-04

Modbus Register Map for 400-500kVA Power Distribution Unit
PDF

Size

343KB

Updated On

2023-10-04

SNMP Register Map for PDU
Catalogs
Title
Size
Updated On
PDF

Size

560KB

Updated On

2023-09-29

Features and benefits, ideal applications, and product specifications
Brochure
Title
Size
Updated On
PDF

Size

560KB

Updated On

2023-09-29

Features and benefits, ideal applications, and product specifications
Design/Configuration
Title
Size
Updated On
PDF

Size

10438KB

Updated On

2023-12-20

Providing information on technical data, facility planning, drawings, and options
Title
Size
Updated On
Power Distribution Unit 400 and 500kVA 480V 3ph 60Hz
BIM Models, Power Distribution. Room Power Distribution, Cabinet Power Distribution

Category

Sub-Category


Start-UP Service for (1) PMM 400 or 500

A set of service options designed to deliver the vital resources, expertise, and tools needed to quickly and efficiently implement your APC by Schneider Electric solution

(1) Additional Contract Preventive Maintenance Visit for (1) PMM 400 or 500

Performed at any point for your UPS or cooling system lifecycle, regardless of your service contract status.

(1) Site Inspection Visit Visit for (1) PMM 400 or 500

Performed at any point for your UPS or cooling system lifecycle, regardless of your service contract status.


Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product