Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Power Cord, Locking C19 to 5-20P, 3.0m

Share:

Power Cord, Locking C19 to 5-20P, 3.0m

AP8751

In stock
$37.00
Quantity

AP8751 

Power Cord, Locking C19 to 5-20P, 3.0m

Free up space and secure power cords between rack-mount PDUs and attached IT equipment with this exclusive easy-to-use cord retention method. While these cords will fit into any standard IEC receptacle or power inlet; the "locking" feature is enabled only when used with APC AP8000 series Rack PDUs or IT equipment with built-in locking receptacles. These locking connectors reduce the probability of accidentally disconnecting cords and dropping loads.

NetShelter Power Cords Features & Benefits

Product Distribution
Product Distribution

Belgium , Canada , Switzerland , Serbia and Montenegro , Greece , Italy , Morocco , Netherlands , Taiwan , United States

Print Technical Specification

Output

  • Nominal Output Voltage
    120V
  • Cord Length
    10.01ft ( 3.1meters )
  • Maximum Total Current Draw
    20
  • Output Connections
    (1) IEC 60320 C19 (Battery Backup)

Input

  • Input Connections
    NEMA 5-20P
  • Cord Length
    9.84ft ( 3meters )
  • Number of Power Cords
    1
  • Maximum Input Current
    20A
  • Maximum Line Current
    20A

Physical

  • Maximum Height
    9.06inches ( 230MM , 23.0CM )
  • Maximum Width
    9.06inches ( 230MM , 23.0CM )
  • Maximum Depth
    1.77inches ( 45MM , 4.5CM )
  • Net Weight
    1.57lbs. ( 0.71KG )
  • Shipping weight
    1.57lbs. ( 0.71KG )
  • Shipping Height
    9.06inches ( 230MM , 23.0CM )
  • Shipping Width
    1.77inches ( 45MM , 4.5CM )
  • Shipping Depth
    9.06inches ( 230MM , 23.0CM )
  • Color
    Black

Environmental

  • Operating Temperature
    32 - 221 °F ( 0 - 105 °C )
  • Operating Relative Humidity
    20 - 80 %
  • Operating Elevation
    0 - 10000ft ( 0 - 3048meters )
  • Storage Temperature
    -25 - 105 °C
  • Storage Relative Humidity
    20 - 80 %
  • Storage Elevation
    0 - 50000ft ( 0 - 15240meters )

Conformance

  • Approvals
    CSA, UL listed
  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
Brochure
Title
Size
Updated On
PDF

Size

263KB

Updated On

2023-10-04

Environmental Profile
Title
Size
Updated On
PDF

Size

979KB

Updated On

2024-05-29

Title
Size
Updated On