Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Power Cord Kit (6 ea), Locking, C19 to C20, 1.2m, Blue

Share:

Power Cord Kit (6 ea), Locking, C19 to C20, 1.2m, Blue

AP8714SX592

In stock
$159.00
Quantity

AP8714SX592 

Power Cord Kit (6 ea), Locking, C19 to C20, 1.2m, Blue

Wide selection of Rack PDU power cords for a variety of IT equipment.

NetShelter Power Cords Features & Benefits

Product Distribution
Product Distribution

United Arab Emirates , Afghanistan , Antigua & Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Azerbaijan , Bosnia & Herzegovina , Barbados , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Bolivia , Brazil , Bahamas , Botswana , Belarus , Belize , Canada , Congo - Kinshasa , Switzerland , Côte d’Ivoire , Chile , Cameroon , Colombia , Costa Rica , Serbia and Montenegro , Cyprus , Czechia , Germany , Djibouti , Denmark , Dominica , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Eritrea , Spain , Ethiopia , Finland , Fiji , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gambia , Guadeloupe , Greece , Guatemala , Guyana , Honduras , Croatia , Haiti , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iceland , Italy , Jamaica , Jordan , Kenya , Cambodia , St. Kitts & Nevis , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , St. Lucia , Liberia , Lithuania , Luxembourg , Latvia , Morocco , Madagascar , North Macedonia , Mali , Myanmar (Burma) , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mexico , Malaysia , Mozambique , Namibia , Nigeria , Nicaragua , Netherlands , Norway , New Zealand , Oman , Panama , Peru , Philippines , Pakistan , Puerto Rico , Portugal , Paraguay , Qatar , Réunion , Romania , Rwanda , Saudi Arabia , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Turks & Caicos Islands , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , Turkey , Trinidad & Tobago , Taiwan , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , St. Vincent & Grenadines , Venezuela , U.S. Virgin Islands , Vietnam , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Output

  • Cord Length
    3.94ft ( 1.2meters )
  • Maximum Total Current Draw
    16
  • Output Connections
    (1) IEC 60320 C19 (Battery Backup)

Input

  • Input Connections
    IEC 60320 C20
  • Cord Length
    3.94ft ( 1.2meters )
  • Number of Power Cords
    6
  • Maximum Input Current
    16A
  • Maximum Line Current
    16A

Physical

  • Maximum Height
    11.81inches ( 300MM , 30.0CM )
  • Maximum Width
    2.76inches ( 70MM , 7.0CM )
  • Maximum Depth
    2.76inches ( 70MM , 7.0CM )
  • Net Weight
    3.62lbs. ( 1.64KG )
  • Shipping weight
    3.62lbs. ( 1.64KG )
  • Shipping Height
    11.81inches ( 300MM , 30.0CM )
  • Shipping Width
    2.76inches ( 70MM , 7.0CM )
  • Shipping Depth
    2.76inches ( 70MM , 7.0CM )
  • Color
    Blue

Environmental

  • Operating Temperature
    32 - 167 °F ( 0 - 75 °C )
  • Operating Relative Humidity
    20 - 80 %
  • Operating Elevation
    0 - 10000ft ( 0 - 3048meters )
  • Storage Temperature
    -25 - 75 °C
  • Storage Relative Humidity
    20 - 80 %
  • Storage Elevation
    0 - 50000ft ( 0 - 15240meters )

Conformance

  • Approvals
    CCC, CSA, PSE, UL listed, VDE
  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
Environmental Profile
Title
Size
Updated On
PDF

Size

979KB

Updated On

2024-05-29

Title
Size
Updated On