Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Power Cord, C13 to 5-15P, 2.4m

Share:

Power Cord, C13 to 5-15P, 2.4m

AP9893

In stock
$20.00
Quantity

AP9893 

Power Cord, C13 to 5-15P, 2.4m

Wide selection of Rack PDU power cords for a variety of IT equipment.

NetShelter Power Cords Features & Benefits

Product Distribution
Product Distribution

Belgium , Brazil , Canada , Switzerland , Colombia , Serbia and Montenegro , United Kingdom , Greece , Ireland , Italy , Morocco , Netherlands , Poland , Portugal , United States

Print Technical Specification

Output

  • Nominal Output Voltage
    120V
  • Output Connections
    (1) IEC 60320 C13 (Battery Backup)
    (1) IEC 320 C13 (Battery Backup)

Input

  • Input Connections
    NEMA 5-15P
  • Cord Length
    8.01ft ( 2.4meters )
  • Number of Power Cords
    1

Physical

  • Net Weight
    0.75lbs. ( 0.34KG )
  • Shipping weight
    0.99lbs. ( 0.45KG )
  • Shipping Height
    2.99inches ( 76MM , 7.6CM )
  • Shipping Width
    4.02inches ( 102MM , 10.2CM )
  • Shipping Depth
    7.99inches ( 203MM , 20.3CM )
  • Color
    Black

Conformance

  • Approvals
    UL listed
  • Standard warranty
    2 years repair or replace
Title
Size
Updated On