Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Plain mounting plate H800xW600mm made of galvanised sheet steel

Share:

Plain mounting plate H800xW600mm made of galvanised sheet steel

NSYMM86

Plain mounting plate H800xW600mm made of galvanised sheet steel

null

Call for Availability
800-800-4272
Product Distribution
Product Distribution

Albania , Austria , Bosnia & Herzegovina , Belgium , Bulgaria , Canada , Switzerland , Serbia and Montenegro , Cyprus , Czechia , Germany , Denmark , Estonia , Spain , Finland , France , United Kingdom , Greece , Croatia , Hungary , Ireland , Israel , Iceland , Italy , Lithuania , Luxembourg , Latvia , North Macedonia , Malta , Netherlands , Norway , Poland , Portugal , Romania , Sweden , Slovenia , Slovakia , Ukraine , United States

Print Technical Specification

Physical

  • Maximum Height
    29.53inches ( 750MM , 75.0CM )
  • Maximum Width
    21.65inches ( 550MM , 55.0CM )
  • Net Weight
    17.79lbs. ( 8.07KG )
  • Shipping weight
    19.38lbs. ( 8.79KG )
  • Shipping Height
    0.39inches ( 10MM , 1.0CM )
  • Shipping Width
    21.65inches ( 550MM , 55.0CM )
  • Shipping Depth
    29.53inches ( 750MM , 75.0CM )

Conformance

  • Standard warranty
    18 months
Title
Size
Updated On