Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Pedestal Base, 4-Sided, 150H x 762W x 1070D for NetShelter RX Enclosure

Share:

Pedestal Base, 4-Sided, 150H x 762W x 1070D for NetShelter RX Enclosure

ARPB506

Pedestal Base, 4-Sided, 150H x 762W x 1070D for NetShelter RX Enclosure

null

Call for Availability
800-800-4272
Product Distribution
Product Distribution

Canada , United States

Print Technical Specification

Physical

  • Maximum Height
    6.0inches ( 152MM , 15.24CM )
  • Maximum Width
    30.0inches ( 762MM , 76.2CM )
  • Maximum Depth
    42.01inches ( 1067MM , 106.7CM )
  • Shipping weight
    181.44lbs. ( 82.3KG )
  • Shipping Height
    10.78inches ( 274MM , 27.37CM )
  • Shipping Width
    68.0inches ( 1727MM , 172.72CM )
  • Shipping Depth
    62.0inches ( 1575MM , 157.48CM )
Manuals and Warranties
Title
Size
Updated On
PDF

Size

3466KB

Updated On

2023-12-26

Installation manual
PDF

Size

362KB

Updated On

2023-12-26

Safety Instructions
PDF

Size

1666KB

Updated On

2023-12-26

Unpacking Instructions
Brochure
Title
Size
Updated On
PDF

Size

3019KB

Updated On

2024-03-06

Made for harsh environments, such as warehouses, manufacturing floors, and outdoors, the R-series includes sealed enclosures, some with NEMA and IP ratings, and additional features, like active cooling, enhanced filtration and security.
Title
Size
Updated On