Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Outlet grille - plastic - cut out 291x291mm - ext. dim 336x316mm - IP54

Share:

Outlet grille - plastic - cut out 291x291mm - ext. dim 336x316mm - IP54

NSYCAG291LPF

Outlet grille - plastic - cut out 291x291mm - ext. dim 336x316mm - IP54

null

Call for Availability
800-800-4272
Product Distribution
Product Distribution

Albania , Austria , Bosnia & Herzegovina , Belgium , Bulgaria , Canada , Switzerland , Serbia and Montenegro , Cyprus , Czechia , Germany , Denmark , Estonia , Spain , Finland , France , United Kingdom , Greece , Croatia , Hungary , Ireland , Israel , Iceland , Italy , Lithuania , Luxembourg , Latvia , North Macedonia , Malta , Netherlands , Norway , Poland , Portugal , Romania , Sweden , Slovenia , Slovakia , Ukraine , United States

Print Technical Specification

Physical

  • Maximum Height
    13.23inches ( 336MM , 33.6CM )
  • Maximum Width
    12.44inches ( 316MM , 31.6CM )
  • Maximum Depth
    0.71inches ( 18MM , 1.8CM )
  • Shipping weight
    2.06lbs. ( 0.93KG )
  • Shipping Height
    1.9inches ( 48MM , 4.83CM )
  • Shipping Width
    12.6inches ( 320MM , 32.0CM )
  • Shipping Depth
    13.5inches ( 343MM , 34.29CM )
  • Units per Pallet
    144.0

Conformance

  • Standard warranty
    18 months
Title
Size
Updated On