Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Orientation & Training

Share:

Orientation & Training

WNCT075201

Orientation & Training

null

Call for Availability
800-800-4272

WNCT075201 

Orientation & Training

  • Labor and travel expenses included
    Travel and labor expenses are included in most service contracts. Please see the statement of work for the service specifics.

Installation Services Features & Benefits

  • Multiple levels of service
    With the option of packages or individual service components, our services are structured to allow you to pick and choose based on your needs.
  • Experienced Certified Field Service Engineer
    Our factory trained Field Service Engineers are rigorously trained and tested on how to efficiently service our products, as well as on safety practices and electrical codes, offering our customers the highest level of service available in the industry today.
  • 7x24 Upgrade option
    If you are like most businesses, you want your systems up and running during your busiest hours. In order to accommodate your busy schedule, APC offers an option to schedule services off hours. We will work with you to find a time when servicing your system is least likely to impact your productivity, saving your business time and money.
Product Distribution
Product Distribution

Canada , United States

Print Technical Specification
Statement of Work
Title
Size
Updated On
PDF

Size

330KB

Updated On

2023-09-29

APCs Orientation and Training Service is a key part of an overall deployment for small and medium size data centers configured for systems up to 300 kW. This service provides a comprehensive training that optimizes the value of the system by increasing the customer’s knowledge base, understanding, and ability to interface with APC InfraStruXure equipment.
Title
Size
Updated On