Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Network Management Card, UPS Network Management Cards, for Easy UPS 3 Series, 3-Phase, remotely monitor and manage the UPS

Share:

Network Management Card, UPS Network Management Cards, for Easy UPS 3 Series, 3-Phase, remotely monitor and manage the UPS

AP9547

UPS Network Management Cards Features & Benefits

  • Password security
    User-selectable password with strong password rules and reset password mechanism.
  • Network Shutdown
    Reliable network-based shutdown of multiple servers
  • Multi-tier user access
    Supports up to four access levels - Administrator, Device User, Read-Only User and Network-only User - with user name and password requirements.
  • Radius support
    Use an existing radius server to securely authenticate, authorize, and account for your APC device.
  • Remote device management
    Enable management of your UPS by connecting it directly to the network.
  • Fault notification
    Real-time event notification minimizes response times to critical physical infrastructure situations. Enables IT Administrators to reduce mean time to repair, improve efficiency, and maximize uptime.
  • Flash upgradeable firmware
    Install maintenance releases of firmware remotely using FTP.
  • Browser Accessible
    View the user interface with a browser. Provides quick access from anywhere on a secure network.
  • Scheduled shutdown and reboot
    Customize shut down and reboot of connected equipment and UPSs.
  • Notification
    Be notified of problems to ensure crucial situations are dealt with in a timely manner.
  • Integrates with StruxureWare Data Center Expert
    An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network
  • Event logging
    Pinpoint the timing and sequence of events leading up to an incident with the event log.
  • Enterprise management system compatible
    Make device information available to your preferred enterprise management system by forwarding SNMP traps (events) across SNMPv1 and SNMPv3 using the PowerNet MIB
  • Data logging
    Identify problematic trends before they escalate or export the data log for analysis.
  • Reboot equipment remotely
    Saves dispatching technicians to remote locations.
Product Distribution
Product Distribution

United Arab Emirates , Afghanistan , Antigua & Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Azerbaijan , Bosnia & Herzegovina , Barbados , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Bolivia , Brazil , Bahamas , Botswana , Belarus , Belize , Canada , Congo - Kinshasa , Switzerland , Côte d’Ivoire , Chile , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cyprus , Czechia , Germany , Djibouti , Denmark , Dominica , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Eritrea , Spain , Ethiopia , Finland , Fiji , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gambia , Guadeloupe , Greece , Guatemala , Guyana , Hong Kong SAR China , Honduras , Croatia , Haiti , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iceland , Italy , Jamaica , Jordan , Kenya , Cambodia , St. Kitts & Nevis , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , St. Lucia , Sri Lanka , Liberia , Lithuania , Luxembourg , Latvia , Libya , Morocco , Madagascar , North Macedonia , Mali , Myanmar (Burma) , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mexico , Malaysia , Mozambique , Namibia , Nigeria , Nicaragua , Netherlands , Norway , New Zealand , Oman , Panama , Peru , Philippines , Pakistan , Portugal , Paraguay , Qatar , Réunion , Romania , Rwanda , Saudi Arabia , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Syria , Turks & Caicos Islands , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , Turkey , Trinidad & Tobago , Taiwan , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , St. Vincent & Grenadines , Venezuela , U.S. Virgin Islands , Vietnam , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Physical

  • Maximum Height
    1.73inches ( 44MM , 4.4CM )
  • Maximum Width
    2.05inches ( 52MM , 5.2CM )
  • Maximum Depth
    3.15inches ( 80MM , 8.0CM )
  • Net Weight
    0.11lbs. ( 0.05KG )
  • Shipping weight
    0.66lbs. ( 0.3KG )
  • Shipping Height
    1.97inches ( 50MM , 5.0CM )
  • Shipping Width
    6.69inches ( 170MM , 17.0CM )
  • Shipping Depth
    9.45inches ( 240MM , 24.0CM )
  • Units per Pallet
    352.0

Environmental

  • Operating Temperature
    23 - 113 °F ( -5 - 45 °C )
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0 - 10000ft ( 0 - 3048meters )
  • Storage Temperature
    -15 - 65 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0 - 50000ft ( 0 - 15240meters )

Conformance

  • Approvals
    AS/NZS, CISPR 32, EN 55024, EN 61000-4-2, EN 61000-4-3, EN 61000-4-4, EN 61000-4-5, EN 61000-4-6, EN 61000-4-8, EN 61000-6-2, EN/IEC 62040-2, FCC Class A, ICES-003, VCCI class A

Sustainable Offer Status

  • Other Environmental Compliance
    China RoHS
Manuals and Warranties
Title
Size
Updated On
PDF

Size

218KB

Updated On

2024-04-19

PDF

Size

311KB

Updated On

2023-10-16

PDF

Size

1378KB

Updated On

2023-07-05

PDF

Size

2443KB

Updated On

2023-07-05

Brochure
Title
Size
Updated On
PDF

Size

211KB

Updated On

2024-04-18

Title
Size
Updated On