Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Netshelter RX 24U Enclosure 600mm x 800mm

Share:

Netshelter RX 24U Enclosure 600mm x 800mm

NSYSFRSEDC12680

Netshelter RX 24U Enclosure 600mm x 800mm

NEMA 12 rated assembled enclosure for OT, IT and networking applications. Form factor to easily roll through doorways. Configurable to work as a ventilated enclosure with the addition of Climasys ventilation components. Includes: Front and rear solid doors with handle and insert key, side panels, 19" uprights, bottom plinth, grounding and gland plate at the bottom panel. Ventilation system not included. Can be shipped pre-integrated with UPS, PDU, monitoring components and internal equipment up to 350 lbs.

Call for Availability
800-800-4272
Product Distribution
Product Distribution

Canada , United States

Print Technical Specification

Physical

  • Maximum Height
    51.18inches ( 1300MM , 130.0CM )
  • Maximum Width
    23.62inches ( 600MM , 60.0CM )
  • Maximum Depth
    31.5inches ( 800MM , 80.0CM )
  • Rack Height
    24U
  • Net Weight
    220.46lbs. ( 100.0KG )
  • Shipping weight
    332.9lbs. ( 151.0KG )
  • Shipping Height
    58.27inches ( 1480MM , 148.0CM )
  • Shipping Width
    29.13inches ( 740MM , 74.0CM )
  • Shipping Depth
    45.67inches ( 1160MM , 116.0CM )
  • Maximum Mounting Depth
    25.67inches ( 652.0MM , 65.2CM )
  • Weight Capacity (static load)
    881.85lbs. ( 400.0KG )
  • Weight Capacity (dynamic load)
    249.12lbs. ( 113.0KG )
Manuals and Warranties
Title
Size
Updated On
PDF

Size

1036KB

Updated On

2024-03-04

PDF

Size

2322KB

Updated On

2022-07-05

Brochure
Title
Size
Updated On
PDF

Size

3019KB

Updated On

2024-03-06

Made for harsh environments, such as warehouses, manufacturing floors, and outdoors, the R-series includes sealed enclosures, some with NEMA and IP ratings, and additional features, like active cooling, enhanced filtration and security.
Title
Size
Updated On
NetShelter RX 24U Enclosure 600mm x 800mm