Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

NetShelter VX Seismic 42U Enclosure w/out Sides Black

NetShelter VX Seismic 42U Enclosure w/out Sides Black

AR2145BLK

AR2145BLK 

NetShelter VX Seismic 42U Enclosure w/out Sides Black

  • Lockable Doors
    All NetShelter Enclosures include key lockable front doors to prevent unwanted access.

NetShelter Seismic Enclosures Features & Benefits

Product Distribution
Product Distribution

Argentina , Belgium , Canada , Switzerland , Chile , Serbia and Montenegro , Finland , Croatia , Italy , Japan , South Korea , Morocco , Netherlands , Slovenia , United States

Print Technical Specification

Input

  • Number of Power Cords
    1

Physical

  • Maximum Height
    81.5inches ( 2070MM , 207.0CM )
  • Maximum Width
    22.99inches ( 584MM , 58.4CM )
  • Maximum Depth
    42.2inches ( 1072MM , 107.2CM )
  • Rack Height
    42U
  • Net Weight
    432.9lbs. ( 196.36KG )
  • Shipping weight
    471.0lbs. ( 213.64KG )
  • Shipping Height
    87.01inches ( 2210MM , 221.0CM )
  • Shipping Width
    47.52inches ( 1207MM , 120.7CM )
  • Shipping Depth
    29.49inches ( 749MM , 74.9CM )
  • Color
    Black
  • Maximum Mounting Depth
    36.77inches ( 934.0MM , 93.4CM )
  • Front Door
    16.0gauge
  • Vertical Posts
    16.0gauge
  • Rear Door
    16.0gauge
  • Roof
    18.0gauge
  • Rack Width
    19"
  • Weight Capacity (static load)
    999.99lbs. ( 453.59KG )

Environmental

  • Protection Class
    IP20

Conformance

  • Approvals
    EIA-310E, NEBS GR-63-CORE (seismic zone 4)
  • Standard warranty
    5 year repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
Manuals and Warranties
Title
Size
Updated On
PDF

Size

1996KB

Updated On

2023-09-29

Users Manual for NetShelte VX Seismic Enclosure
Agency Approvals
Title
Size
Updated On
PDF

Size

2285KB

Updated On

2024-02-22

Network Equipment Building System (NEBS) Physical Protection Test Report for NetShelter VX Seismic Models AR2144, AR2144BLK, AR2145, and AR2145BLK
PDF

Size

3336KB

Updated On

2024-02-22

Smart-UPS Online SRT units and accessories in commercial and seismic racks OSHPD Application for Preapproval
PDF

Size

3826KB

Updated On

2024-02-22

Smart-UPS Online units and accessories in commercial and seismic racks OSHPD Application for Preapproval
PDF

Size

2329KB

Updated On

2024-02-22

OSHPD Preapproval for Symmetra LX seismic rack application
Title
Size
Updated On
Racks and Enclosures, NetShelter VX

Category

Sub-Category


APC Smart-UPS On-Line, 3kVA, Rackmount 2U, 120V, 8x 5-20R+1x L5-30R NEMA outlets, SmartSlot, Extended runtime, W/ rail kit

High density, double-conversion on-line power protection with scalable runtime.

SRT3000RMXLA
$3,280.00
APC Smart-UPS, Line Interactive, 2200VA, Rackmount 2U, 230V, 7x NBR 14136 outlets, SmartSlot, AVR, LCD

Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

APC Smart-UPS X, Line Interactive, 3kVA, Rack/tower convertible 4U, 100V-127V, 6x 5-15R+3x 5-20R+1x L5-30R NEMA, NMC, Extended runtime,Short depth,TAA

Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

APC Smart-UPS, Line Interactive, 2200VA, Rackmount 2U, 120V, 6x NEMA 5-15R+2x NEMA 5-20R outlets, Network Card, AVR, LCD

Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

SMT2200RM2UNC
$2,065.00
APC Smart-UPS X, Line Interactive, 2200VA, Rack/tower convertible 2U, 200V-240V, 8x C13+1x C19 IEC, SmartSlot, Extended runtime

Intelligent and efficient network power protection from entry level to scalable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

Rack PDU, Basic, Zero U, 20A, 120V, (14)5-15

Reliable rack power distribution

AP9551
$197.00
APC Smart-UPS X, Line Interactive,2000VA,Rack/tower convertible 4U, 100V-127V, 6x 5-15R+3x 5-20R+1x L5-20R NEMA,SmartSlot,Extended runtime,Short depth

Intelligent and efficient network power protection from entry level to scalable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

SMX2000LV
$1,505.00
APC NetShelter Cable Management, Vertical Cable Manager, Rings, Set of 10, Black, 107 x 53 x 18 mm

Cable management accessory to help eliminate cable stress and maintain a neat, organized cable layout within an enclosure or a rack.

AR7540
$31.00
APC NetShelter Switched Rack PDU, 1U, 1PH, 3.7kW 230V 16A or 3.3kW 208V 16A, 8 C13 outlets, C20 cord

This APC Switched Rack PDU power distribution unit has a wide range of standardized PDU features that increase network efficiency, manageability and functionality. The output and input connections are (8)C13. Network management capabilities allow you to configure and manage rack PDUs from remote locations. It has has a local current monitoring display that gives a visible warning in case of an overload. The remote individual outlet control provides real-time monitoring of connected loads. It has a multi-tier user access that enables you to restrict unauthorized use of outlets. This rack has a single input power source making it easy to install.

Rack PDU, Metered, 1U, 15A, 100/120V, (8) 5-15

Metered rack Power Distribution Units (PDUs) provide real-time remote monitoring of connected loads. User-defined alarms warn of potential circuit overloads before critical IT failures occur.

AP7800B
$474.00

Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product