Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

NetShelter VX Seismic 42U Enclosure w/Sides Black

NetShelter VX Seismic 42U Enclosure w/Sides Black

AR2144BLK

In stock
$3,045.00
Quantity

AR2144BLK 

NetShelter VX Seismic 42U Enclosure w/Sides Black

IT enclosures designed for specific environments and applications

Includes : Doors , Key(s) , Roof , Side panels , User manual

NetShelter Seismic Enclosures Features & Benefits

Product Distribution
Product Distribution

Argentina , Canada , Switzerland , China , Serbia and Montenegro , Spain , Finland , Croatia , Ireland , Italy , Japan , South Korea , Morocco , Nigeria , Netherlands , Peru , Slovenia , United States

Print Technical Specification

Input

  • Number of Power Cords
    1

Physical

  • Maximum Height
    81.5inches ( 2070MM , 207.0CM )
  • Maximum Width
    23.5inches ( 597MM , 59.7CM )
  • Maximum Depth
    42.2inches ( 1072MM , 107.2CM )
  • Rack Height
    42U
  • Net Weight
    519.08lbs. ( 235.45KG )
  • Shipping weight
    557.17lbs. ( 252.73KG )
  • Shipping Height
    87.01inches ( 2210MM , 221.0CM )
  • Shipping Width
    47.52inches ( 1207MM , 120.7CM )
  • Shipping Depth
    29.49inches ( 749MM , 74.9CM )
  • Color
    Black
  • Maximum Mounting Depth
    36.77inches ( 934.0MM , 93.4CM )
  • Front Door
    16.0gauge
  • Vertical Posts
    16.0gauge
  • Rear Door
    16.0gauge
  • Roof
    18.0gauge
  • Side Panels
    20.0gauge
  • Rack Width
    19"
  • Weight Capacity (static load)
    999.99lbs. ( 453.59KG )

Environmental

  • Protection Class
    IP20

Conformance

  • Approvals
    EIA-310E, NEBS GR-63-CORE (seismic zone 4)
  • Standard warranty
    5 year repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
Manuals and Warranties
Title
Size
Updated On
PDF

Size

1996KB

Updated On

2023-09-29

Users Manual for NetShelte VX Seismic Enclosure
Agency Approvals
Title
Size
Updated On
PDF

Size

2285KB

Updated On

2024-02-22

Network Equipment Building System (NEBS) Physical Protection Test Report for NetShelter VX Seismic Models AR2144, AR2144BLK, AR2145, and AR2145BLK
Title
Size
Updated On
Racks and Enclosures, NetShelter VX

Category

Sub-Category


Custom Factory Configured Rack PDU

Unique colors, input cord plugs and outlet configurations done simply and delivered to specification.

Rack PDU 2G, Metered by Outlet with Switching, ZeroU, 20A, 208V, (21) C13 & (3) C19

APC Metered by Outlet with Switching Rack Power Distribution Units (PDUs) enable advanced, user-customizable power control and individual outlet power metering. Remote outlet level controls allow power on/off functionality for power recycling to reboot locked-up equipment and to avoid unauthorized use of individual outlets. Power sequencing delays allow users to define the order in which to power up or down attached equipment. Avoid circuit overload during power recovery and extend uptime of critical equipment by prioritizing the load shedding. Current metering provides real-time remote monitoring of connected loads. Switched Rack PDUs include real power monitoring, a temperature/humidity sensor port, and locking IEC receptacles. User-defined alarms warn of potential circuit overloads before critical IT failures occur. Users can access, configure, and control Switched rack PDUs through secure Web, SNMP, or Telnet Interfaces and is complimented by APC Centralized Management platforms using InfraStruxure Central, Capacity Manager and Change Manager.

AP8659NA3
$1,500.00
Rack PDU, Basic, 0U/1U, 208V, 8.6kW, (3) C19

Reliable rack power distribution

AP6037A
$257.00
APC Smart-UPS, Line Interactive, 500VA, Lithium-ion, Rackmount 1U, 120V, 4x NEMA 5-15R outlets, Network Card, Short Depth

Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

AR8612
$90.00
APC Smart-UPS C, Line Interactive, 1440VA, Rackmount 2U, 120V, 6x NEMA 5-15R outlets, SmartConnect port, USB and Serial communication, AVR,Graphic LCD

Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

APC Smart-UPS, Line Interactive, 1500VA, Rackmount 2U, 120V, 6x NEMA 5-15R outlets, SmartSlot, AVR, LCD, W/L5-15P

Reliable network power protection designed for deployment in retail and open access environments.

SMT1500R2X122
$864.00
APC Smart-UPS X, Line Interactive, 2200VA, Rack/tower convertible 2U, 100V-127V, 6x 5-15R+2x 5-20R NEMA, SmartSlot, Extended runtime, TAA

Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

APC KVM 2G, Analog, 1 Local User, 16 ports

Manage multiple servers with just one keyboard, monitor and mouse.

KVM0116A
$652.00
SRT8KRMXLT-IEC
$7,600.00

Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product