Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

NetShelter RX ,33U, NEMA 4 Insulated Enclosure, 1575H x 762W x 1070D mm, w/ Lighting

Share:

NetShelter RX ,33U, NEMA 4 Insulated Enclosure, 1575H x 762W x 1070D mm, w/ Lighting

AR5333

NetShelter RX ,33U, NEMA 4 Insulated Enclosure, 1575H x 762W x 1070D mm, w/ Lighting

null

Call for Availability
800-800-4272
Product Distribution
Product Distribution

Canada , United States

Print Technical Specification

Physical

  • Maximum Height
    62.0inches ( 1575MM , 157.48CM )
  • Maximum Width
    30.0inches ( 762MM , 76.2CM )
  • Maximum Depth
    42.0inches ( 1067MM , 106.68CM )
  • Rack Height
    33U
  • Net Weight
    400.01lbs. ( 181.44KG )
  • Shipping weight
    478.18lbs. ( 216.9KG )
  • Shipping Height
    70.75inches ( 1797MM , 179.7CM )
  • Shipping Width
    67.99inches ( 1727MM , 172.7CM )
  • Shipping Depth
    62.01inches ( 1575MM , 157.5CM )
Manuals and Warranties
Title
Size
Updated On
PDF

Size

3466KB

Updated On

2023-12-26

Installation manual
PDF

Size

362KB

Updated On

2023-12-26

Safety Instructions
PDF

Size

1666KB

Updated On

2023-12-26

Unpacking Instructions
Brochure
Title
Size
Updated On
PDF

Size

3019KB

Updated On

2024-03-06

Made for harsh environments, such as warehouses, manufacturing floors, and outdoors, the R-series includes sealed enclosures, some with NEMA and IP ratings, and additional features, like active cooling, enhanced filtration and security.
Title
Size
Updated On
NetShelter RX 33U NEMA 4 Insulated Enclosure w Lighting