Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Modular battery replacement service, 2 GVMMBTU for 1 Galaxy VM UPS battery cabinet narrow or wide

Modular battery replacement service, 2 GVMMBTU for 1 Galaxy VM UPS battery cabinet narrow or wide

WMBRS2-MB-GVM2

Modular battery replacement service, 2 GVMMBTU for 1 Galaxy VM UPS battery cabinet narrow or wide

null

Call for Availability
800-800-4272

WMBRS2-MB-GVM2 

Modular battery replacement service, 2 GVMMBTU for 1 Galaxy VM UPS battery cabinet narrow or wide

  • Labor and travel expenses included
    Travel and labor expenses are included in most service contracts. Please see the statement of work for the service specifics.

Battery Replacement Services Features & Benefits

  • Battery recycling
    Provides end user with a certificate of record identifying the depleted batteries were disposed of in accordance with federal, state and local regulations.
  • Battery Removal
    Removal of depleted batteries by a certified Field Service Engineer
  • Service Summary Report
    Provides a detailed report of work performed including recommendations for service to ensure optimal performance
  • Battery Disposal
    Environmentally compliant disposal of depleted batteries by a certified recycling center
  • Certified Batteries
    Certified batteries are provided to meet manufacturers' specification to keep the system operating efficiently.
  • Labor and travel expenses included
    Travel and labor expenses are included in most service contracts. Please see the statement of work for the service specifics.
Product Distribution
Product Distribution

Canada , India , United States

Print Technical Specification

Physical

  • Net Weight
    200.18lbs. ( 90.8KG )
Title
Size
Updated On