Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

InRow SC System 1 InRow SC, 1 NetShelter SX Rack 600mm, and Rear Containment

RACSC101 

InRow SC System 1 InRow SC, 1 NetShelter SX Rack 600mm, and Rear Containment

  • Active response controls
    Monitors and actively adjusts cooling capacity to ensure proper server inlet temperatures. Through the microprocessor controller, visibility into the operation and health of the unit is provided.

Uniflair Direct Expansion InRow Cooling Features & Benefits

  • Rack inlet temperature control
    Reduces the risk of hot spots at the rack level
  • Predictable cooling
    Placing the unit in the row of racks moves the source of cooling closer to the heat load. This eliminates air mixing and provides a predictable cooling architecture.
  • Active response controls
    Monitors and actively adjusts cooling capacity to ensure proper server inlet temperatures. Through the microprocessor controller, visibility into the operation and health of the unit is provided.
  • Modular design
    Modular design provides scalable solutions to add cooling as demand increases.
  • Scalable densities
    Allows for higher densities to be achieved by integrating containment with room, row and rack cooling system architectures.
  • Easy service access
    Allows for all serviceable components to be replaced/maintained by easily accessible panels/doors.
  • Real-Time capacity monitoring
    Real-time display of current and available cooling.
  • Microprocessor controller
    Utilizes intelligent, active response control, and real-time monitoring. The system is controlled by a microprocessor providing high level control functionality and human interface via a four line, eighty character, alphanumeric display
  • Building management system integration
    Send alarms and data points allowing you to manage critical building infrastructure from a single system.
  • Variable speed fans
    Variable speed fans reduce energy consumption during off-peak cooling periods.
  • Row-based architecture
    Captures hot exhaust air directly from the IT equipment, thereby increasing the unit's sensible cooling capacity over traditional cooling architectures.
Product Distribution
Product Distribution

Canada , United States

Print Technical Specification

Input

  • Input frequency
    60 Hz
  • Input Connections
    NEMA L6-20P
  • Number of Power Cords
    1
  • Input Power
    2940 Watts

Communications & Management

  • Control panel
    Multifunction LCD status and control console

Physical

  • Maximum Height
    78.39inches ( 1991MM , 199.1CM )
  • Maximum Width
    35.43inches ( 900MM , 90.0CM )
  • Maximum Depth
    50.12inches ( 1273MM , 127.3CM )
  • Rack Height
    42U
  • Net Weight
    731.23lbs. ( 331.68KG )
  • Color
    Black

Environmental

  • Storage Temperature
    0 - 40 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0 - 15000ft ( 0 - 4572meters )
  • Audible noise at 1 meter from surface of unit
    80.0dBA

Conformance

  • Standard warranty
    1 year (parts only)

Sustainable Offer Status

  • RoHS
    Compliant
  • Proposition 65 Warning
    Available in Documentation tab

General

  • Air Discharge Patterns
    Horizontal
  • Air Flow
    1200.0CFM ( 566.34lps )
  • Amp Draw In-Rush
    56.0A
  • Compressor Type
    Rotary
  • Intake Air
    Rear return
  • Refrigerant Charge
    3.0pounds ( 1.36pounds )
Manuals and Warranties
Title
Size
Updated On
PDF

Size

1055KB

Updated On

2023-10-04

PDF

Size

97KB

Updated On

2023-09-29

PDF

Size

742KB

Updated On

2023-09-29

Components included in the RACSC101, RACSC201, and RACSC112 SKUs
PDF

Size

647KB

Updated On

2023-09-29

General Specifications; Technical Specifications; Bid Specifications
PDF

Size

400KB

Updated On

2023-09-29

Bid Spec
Title
Size
Updated On
PDF

Size

18KB

Updated On

2023-09-29

CSI formatted guide specifications for the InRow SC unit
Title
Size
Updated On
Cooling Solutions, InRow Direct Expansion

Category

Sub-Category


Custom quoted service contract

An APC factory trained technician will arrive on site to diagnose or repair your APC equipment

Advanced Operator Training for In-Row Cooling

Increase your knowledge and confidence to operate and manage your data center physical infrastructure learning from our industry proven professionals

Scheduled Assembly and Start-Up Service for InRow SC Air Cooled Self Contained

A set of service options designed to deliver the vital resources, expertise, and tools needed to quickly and efficiently implement your APC by Schneider Electric solution

Scheduling Upgrade to 7X24 for (1) Existing Cooling Assembly Service

A set of service options designed to deliver the vital resources, expertise, and tools needed to quickly and efficiently implement your APC by Schneider Electric solution


Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product