Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

HyperPod Accessory - Aisle Crossover Tray, 3-4ft Aisle

Share:

HyperPod Accessory - Aisle Crossover Tray, 3-4ft Aisle

FS-AC-4008-B

In stock
$211.00
Quantity

FS-AC-4008-B 

HyperPod Accessory - Aisle Crossover Tray, 3-4ft Aisle

Hot and cold air containment systems designed to maximize cooling predictability, capacity, and efficiency at the rack, row or room level.

  • Adjustable Frame
    Telescopic frame design ensures pod fits to your individual deployment
  • Assembly Process
    Shift from construction to assembly reduces overall labor costs by shortening deployment process
  • Complete Pod Deployment
    Reduce deployment cycles by building pods complete with containment, data & power distribution, prior to racks being delivered
  • Flexible Configuration
    Compatible with a variety of cooling, containment, data & power distribution approaches
  • Independent Pod
    Eliminates need to hang infrastructure components from ceiling, or run them underfloor
  • Rack Ready
    Racks can be rolled into place and 'plugged' into the pod
  • Rapid Deployment
    Engineered to be assembled simply and quickly, reducing construction work
  • Simplified Design
    More predictable infrastructure completion timeline
Product Distribution
Product Distribution

United Arab Emirates , Afghanistan , Antigua & Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Austria , Australia , Azerbaijan , Bosnia & Herzegovina , Barbados , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Bolivia , Brazil , Bahamas , Botswana , Belarus , Belize , Canada , Congo - Kinshasa , Switzerland , Côte d’Ivoire , Chile , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cyprus , Czechia , Germany , Djibouti , Denmark , Dominica , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Eritrea , Spain , Ethiopia , Finland , Fiji , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gambia , Guadeloupe , Greece , Guatemala , Guyana , Hong Kong SAR China , Honduras , Croatia , Haiti , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iceland , Italy , Jamaica , Jordan , Kenya , Cambodia , St. Kitts & Nevis , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , St. Lucia , Liberia , Lithuania , Luxembourg , Latvia , Morocco , Madagascar , North Macedonia , Mali , Myanmar (Burma) , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mexico , Malaysia , Mozambique , Namibia , Nigeria , Nicaragua , Netherlands , Norway , New Zealand , Oman , Panama , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Qatar , Réunion , Romania , Rwanda , Saudi Arabia , Sweden , Singapore , Slovenia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Turks & Caicos Islands , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , Turkey , Trinidad & Tobago , Taiwan , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , St. Vincent & Grenadines , Venezuela , U.S. Virgin Islands , Vietnam , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Physical

  • Maximum Height
    9.84inches ( 250MM , 25.0CM )
  • Maximum Width
    8.07inches ( 205MM , 20.5CM )
  • Maximum Depth
    53.54inches ( 1360MM , 136.0CM )
  • Net Weight
    37.48lbs. ( 17.0KG )
  • Shipping weight
    37.48lbs. ( 17.0KG )
  • Shipping Height
    11.81inches ( 300MM , 30.0CM )
  • Shipping Width
    57.48inches ( 1460MM , 146.0CM )
  • Shipping Depth
    14.76inches ( 375MM , 37.5CM )

Conformance

  • Approvals
    CE, cUL listed, UL listed
  • Standard warranty
    1 year (parts only)

Sustainable Offer Status

  • RoHS
    Compliant
Manuals and Warranties
Title
Size
Updated On
PDF

Size

23259KB

Updated On

2023-09-29

The Hyperpod™ is a freestanding air containment system. Fully configured racks can be deployed or removed from the Hyperpod as necessary. Schneider Electric racks or other EIA-310-D racks can be used in HyperPod system.
Brochure
Title
Size
Updated On
PDF

Size

7098KB

Updated On

2023-09-29

Brochure detailing HyperPod system offer
Bid Spec
Title
Size
Updated On
PDF

Size

260KB

Updated On

2023-09-29

HyperPod Guide Specification
Title
Size
Updated On
Hyperpod, Short Frame, 6 Feet Aisle, Simple roof
Hyperpod, Short Frame, 6 Feet Aisle, Shrink roof
Hyperpod, Short Frame, 4 Feet Aisle, Simple roof
Hyperpod, Short Frame, 4 Feet Aisle, Drop out roof