Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Galaxy VX 625kVA 480V Remote Maintenance Bypass Cabinet

Galaxy VX 625kVA 480V Remote Maintenance Bypass Cabinet

GVXMBCR625KG

Galaxy VX 625kVA 480V Remote Maintenance Bypass Cabinet

Maintenance bypass cabinet which can be installed remotely and isolates the UPS during service operations.

Call for Availability
800-800-4272

Galaxy VX Features & Benefits

  • Front-access servicing
    Simplifies installation and UPS maintenance while minimizing space requirements.
  • EcoStruxure IT Expert
    From your smartphone or computer, connect to our cloud-based, do-it-yourself monitoring system that collects, organizes, and distributes critical alerts and key information in real time, providing a unified view of even highly distributed physical infrastructure environments. Optimize your uptime and maintenance planning, and anticipate infrastructure issues before they occur with advanced analytics and performance benchmarking. Available in select countries. To learn more, visit a target="_blank" href="http://www.ecostruxureit.com"ecostruxureit.com/a.
  • Multiple levels of service
    With the option of packages or individual service components, our services are structured to allow you to pick and choose based on your needs.
  • 5x8 Start-up service included
    Required for full coverage of factory warranty
  • Parallel-redundant capability
    Powers the connected equipment with multiple uninterruptible power supplies and redundant fan design to increase system redundancy.
  • Parallel-capacity capability
    Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
  • Internal backfeed protection
    Increases system defense from power anomalies.
  • Energy storage flexibility
    Conventional flooded, VRLA, Nicad, Li-ion battery offers along with different charging modes allow tailoring to specific back-up requirements.
  • Wide input voltage range
    Designed for harsh electrical environments to save battery life.
  • Robust operation
    No power derating in kW up to 40°C or 104°F.
  • Input power factor correction
    Minimizes installation costs by enabling the use of smaller generators and cabling.
  • eConversion mode
    Operating mode that ensures ultra high efficiency while charging the batteries, conditioning the load power factor and ensuring a Class 1 output voltage regulation.
  • ECO Mode
    Operating mode that by-passes unused electrical components in good power conditions to achieve high operating efficiency without sacrificing protection.
  • Compatible with Schneider Electric's lithium ion battery solution
    Reduces system footprint and weight, cooling and maintenance requirements, and total cost of ownership; offers double the life of VRLA batteries; and improves backup storage predictability and manageability.
Product Distribution
Product Distribution

Brazil , Canada , Colombia , Costa Rica , Dominican Republic , Ecuador , Guatemala , Honduras , Mexico , Nicaragua , Panama , Puerto Rico , El Salvador , United States , Venezuela

Print Technical Specification

Physical

  • Maximum Height
    77.56inches ( 1970MM , 197.0CM )
  • Maximum Width
    31.5inches ( 800MM , 80.0CM )
  • Maximum Depth
    35.43inches ( 900MM , 90.0CM )
  • Net Weight
    617.29lbs. ( 280.0KG )
  • Shipping weight
    661.39lbs. ( 300.0KG )
  • Shipping Height
    84.65inches ( 2150MM , 215.0CM )
  • Shipping Width
    41.73inches ( 1060MM , 106.0CM )
  • Shipping Depth
    38.98inches ( 990MM , 99.0CM )
  • Color
    Black

Environmental

  • Operating Temperature
    32 - 104 °F ( 0 - 40 °C )
  • Operating Relative Humidity
    0 - 95 (Non-condensing) %
  • Storage Temperature
    -15 - 40 °C
  • Storage Relative Humidity
    0 - 95 (Non-condensing) %

Conformance

  • Standard warranty
    1 year on-site repair or replace with factory authorized Start-Up
Manuals and Warranties
Title
Size
Updated On
PDF

Size

4792KB

Updated On

2024-07-08

PDF

Size

36101KB

Updated On

2024-02-06

Providing the certified electrician with information on how to install and connect the Galaxy VX UPS
PDF

Size

1828KB

Updated On

2023-10-04

Providing information on storage conditions and how to unpack the Galaxy VX cabinets and remove them from the pallet
PDF

Size

9742KB

Updated On

2023-10-04

Brochure
Title
Size
Updated On
PDF

Size

5666KB

Updated On

2023-05-16

Brochure describing the features, benefits, and technical specifications of the Galaxy VX 500-1500 kW 3-phase UPS
Design/Configuration
Title
Size
Updated On
PDF

Size

3598KB

Updated On

2023-10-04

Contains Technical data, Facility planning, drawings, options
Agency Approvals
Title
Size
Updated On
PDF

Size

70KB

Updated On

2023-10-04

Certificate of Origin
Title
Size
Updated On
Galaxy VX Maintenance Bypass Cabinet 500-750kW 480V

Category

Sub-Category


Galaxy VX 625kVA 480V Remote Maintenance Bypass Cabinet

Maintenance bypass cabinet which can be installed remotely and isolates the UPS during service operations.

Galaxy VX 750kVA 480V Remote Maintenance Bypass Cabinet

Maintenance bypass cabinet which can be installed remotely and isolates the UPS during service operations.


Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product