Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Galaxy VX 500/625/750kW Spare Part Kit Level 3

Galaxy VX 500/625/750kW Spare Part Kit Level 3

WVX750KG-SPL3

Galaxy VX 500/625/750kW Spare Part Kit Level 3

null

Call for Availability
800-800-4272

Galaxy VX Features & Benefits

  • Internal backfeed protection
    Increases system defense from power anomalies.
  • Parallel-redundant capability
    Powers the connected equipment with multiple uninterruptible power supplies and redundant fan design to increase system redundancy.
  • Energy storage flexibility
    Conventional flooded, VRLA, Nicad, Li-ion battery offers along with different charging modes allow tailoring to specific back-up requirements.
  • Parallel-capacity capability
    Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
  • Robust operation
    No power derating in kW up to 40°C or 104°F.
  • ECO Mode
    Operating mode that by-passes unused electrical components in good power conditions to achieve high operating efficiency without sacrificing protection.
  • Input power factor correction
    Minimizes installation costs by enabling the use of smaller generators and cabling.
  • Compatible with Schneider Electric's lithium ion battery solution
    Reduces system footprint and weight, cooling and maintenance requirements, and total cost of ownership; offers double the life of VRLA batteries; and improves backup storage predictability and manageability.
  • Wide input voltage range
    Designed for harsh electrical environments to save battery life.
  • eConversion mode
    Operating mode that ensures ultra high efficiency while charging the batteries, conditioning the load power factor and ensuring a Class 1 output voltage regulation.
  • EcoStruxure IT Expert
    From your smartphone or computer, connect to our cloud-based, do-it-yourself monitoring system that collects, organizes, and distributes critical alerts and key information in real time, providing a unified view of even highly distributed physical infrastructure environments. Optimize your uptime and maintenance planning, and anticipate infrastructure issues before they occur with advanced analytics and performance benchmarking. Available in select countries. To learn more, visit a target="_blank" href="http://www.ecostruxureit.com"ecostruxureit.com/a.
  • 5x8 Start-up service included
    Required for full coverage of factory warranty
  • Multiple levels of service
    With the option of packages or individual service components, our services are structured to allow you to pick and choose based on your needs.
  • Front-access servicing
    Simplifies installation and UPS maintenance while minimizing space requirements.

Spare Part Kits Features & Benefits

Product Distribution
Product Distribution

Belgium , Canada , United States

Print Technical Specification

Physical

  • Maximum Height
    23.62inches ( 600MM , 60.0CM )
  • Maximum Width
    39.37inches ( 1000MM , 100.0CM )
  • Maximum Depth
    39.37inches ( 1000MM , 100.0CM )
  • Net Weight
    209.44lbs. ( 95.0KG )
  • Shipping weight
    209.0lbs. ( 94.8KG )
  • Shipping Height
    39.37inches ( 1000MM , 100.0CM )
  • Shipping Width
    39.37inches ( 1000MM , 100.0CM )
  • Shipping Depth
    39.37inches ( 1000MM , 100.0CM )
Title
Size
Updated On