Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Galaxy VS NEMA 2 holes kit for 1970mm tall UPS

Share:

Galaxy VS NEMA 2 holes kit for 1970mm tall UPS

GVSOPT020

Galaxy VS NEMA 2 holes kit for 1970mm tall UPS

Option kit with 2-hole plates to be mounted on the UPS busbars. It allows the use of NEMA 2-hole cable lugs in the UPS.

Call for Availability
800-800-4272
Product Distribution
Product Distribution

Antigua & Barbuda , Anguilla , Netherlands Antilles , Argentina , Barbados , Bermuda , Brazil , Bahamas , Belize , China , Colombia , Serbia and Montenegro , Dominican Republic , Ecuador , Egypt , Finland , United Kingdom , Guadeloupe , Greece , Guyana , Honduras , Haiti , Ireland , Italy , Jamaica , Mexico , Nicaragua , Netherlands , Panama , Peru , Puerto Rico , Portugal , El Salvador , Turks & Caicos Islands , Trinidad & Tobago , United States , Venezuela , U.S. Virgin Islands

Print Technical Specification

Physical

  • Maximum Height
    4.72inches ( 120MM , 12.0CM )
  • Maximum Width
    9.84inches ( 250MM , 25.0CM )
  • Maximum Depth
    10.24inches ( 260MM , 26.0CM )
  • Net Weight
    8.16lbs. ( 3.7KG )
  • Shipping weight
    8.16lbs. ( 3.7KG )
  • Shipping Height
    4.72inches ( 120MM , 12.0CM )
  • Shipping Width
    10.24inches ( 260MM , 26.0CM )
  • Shipping Depth
    9.84inches ( 250MM , 25.0CM )
  • Color
    White
Brochure
Title
Size
Updated On
PDF

Size

6819KB

Updated On

2024-02-21

Features and benefits, ideal applications, and product specifications for the Galaxy VS 10-150 kW 3-phase UPS
PDF

Size

6847KB

Updated On

2023-04-28

Features and benefits, ideal applications, and product specifications for the Galaxy VS 10-150 kW 3-phase UPS
Design/Configuration
Title
Size
Updated On
PDF

Size

5957KB

Updated On

2024-07-16

Technical specifications document containing technical data, facility planning information, drawings, and options for the product.
Title
Size
Updated On