Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Galaxy VS Mounting Skid for 521mm wide UPS for marine or industrial applications

Galaxy VS Mounting Skid for 521mm wide UPS for marine or industrial applications

GVSOPT027

Galaxy VS Mounting Skid for 521mm wide UPS for marine or industrial applications

Mounting skid that is required for marine applications.

Call for Availability
800-800-4272
Product Distribution
Product Distribution

United Arab Emirates , Afghanistan , Antigua & Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Azerbaijan , Bosnia & Herzegovina , Barbados , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Bolivia , Brazil , Bahamas , Botswana , Belarus , Belize , Canada , Congo - Kinshasa , Switzerland , Côte d’Ivoire , Chile , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cyprus , Czechia , Germany , Djibouti , Denmark , Dominica , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Eritrea , Spain , Ethiopia , Finland , Fiji , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gambia , Guadeloupe , Greece , Guyana , Hong Kong SAR China , Croatia , Haiti , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iceland , Italy , Jamaica , Jordan , Japan , Kenya , Cambodia , St. Kitts & Nevis , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , St. Lucia , Sri Lanka , Liberia , Lithuania , Luxembourg , Latvia , Libya , Morocco , Madagascar , North Macedonia , Mali , Myanmar (Burma) , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mexico , Malaysia , Mozambique , Namibia , Nigeria , Netherlands , Norway , New Zealand , Oman , Peru , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Qatar , Réunion , Romania , Rwanda , Saudi Arabia , Sweden , Singapore , Slovenia , Sierra Leone , Senegal , Somalia , Suriname , Syria , Turks & Caicos Islands , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , Turkey , Trinidad & Tobago , Taiwan , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , St. Vincent & Grenadines , Venezuela , U.S. Virgin Islands , Vietnam , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Physical

  • Maximum Width
    24.27inches ( 617MM , 61.65CM )
  • Maximum Depth
    36.38inches ( 924MM , 92.4CM )
  • Net Weight
    169.76lbs. ( 77.0KG )
  • Shipping weight
    176.37lbs. ( 80.0KG )
  • Shipping Height
    7.87inches ( 200MM , 20.0CM )
  • Shipping Width
    37.4inches ( 950MM , 95.0CM )
  • Shipping Depth
    24.41inches ( 620MM , 62.0CM )
  • Color
    White
Manuals and Warranties
Title
Size
Updated On
PDF

Size

3006KB

Updated On

2023-03-16

Design/Configuration
Title
Size
Updated On
PDF

Size

1938KB

Updated On

2024-05-13

Technical specifications document containing technical data, facility planning information, drawings, and options for the product.
PDF

Size

1796KB

Updated On

2024-01-18

Contains Technical data, Facility planning, drawings, options
Agency Approvals
Title
Size
Updated On
PDF

Size

306KB

Updated On

2024-03-04

PDF

Size

1230KB

Updated On

2024-02-22

EU Declaration of Conformity
Title
Size
Updated On
Galaxy VS Mounting Skid for 52mm wide UPS_Battery Marine or Industrial Applications