Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Galaxy VS Maintenance Bypass Panel, single unit, 25-50kW 208V, 50-100kW 480V wallmount

Galaxy VS Maintenance Bypass Panel, single unit, 25-50kW 208V, 50-100kW 480V wallmount

GVSBPSU100G-WP

Galaxy VS Maintenance Bypass Panel, single unit, 25-50kW 208V, 50-100kW 480V wallmount

Maintenance bypass panel for complete isolation of the UPS during service operations.

Call for Availability
800-800-4272
Product Distribution
Product Distribution

Canada , Colombia , Serbia and Montenegro , Czechia , Finland , Italy , Japan , Peru , United States

Print Technical Specification

Physical

  • Maximum Height
    39.37inches ( 1000MM , 100.0CM )
  • Maximum Width
    33.46inches ( 850MM , 85.0CM )
  • Maximum Depth
    11.02inches ( 280MM , 28.0CM )
  • Net Weight
    185.19lbs. ( 84.0KG )
  • Shipping weight
    220.46lbs. ( 100.0KG )
  • Shipping Height
    39.37inches ( 1000MM , 100.0CM )
  • Shipping Width
    47.24inches ( 1200MM , 120.0CM )
  • Shipping Depth
    22.83inches ( 580MM , 58.0CM )
  • Color
    White
Manuals and Warranties
Title
Size
Updated On
PDF

Size

4381KB

Updated On

2023-10-04

Installation manual containing information on how to install and connect the product
Brochure
Title
Size
Updated On
PDF

Size

6847KB

Updated On

2023-04-28

Features and benefits, ideal applications, and product specifications for the Galaxy VS 10-150 kW 3-phase UPS
Design/Configuration
Title
Size
Updated On
PDF

Size

5957KB

Updated On

2024-07-16

Technical specifications document containing technical data, facility planning information, drawings, and options for the product.
PDF

Size

1938KB

Updated On

2024-05-13

Technical specifications document containing technical data, facility planning information, drawings, and options for the product.
Environmental Profile
Title
Size
Updated On
PDF

Size

879KB

Updated On

2024-05-29

PDF

Size

602KB

Updated On

2024-05-29

Title
Size
Updated On
Galaxy VS UL Wallmount MBP 25-50kW
Galaxy VS MBPl, single unit, 25-50kW 208V, 50-100kW 480V wallmount BIM
CAD Source File
600KB
2023-10-04