Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Galaxy VS IP52 / NEMA12 Kit for modular battery cabinet for up to 6 strings

Galaxy VS IP52 / NEMA12 Kit for modular battery cabinet for up to 6 strings

GVSOPT034

Galaxy VS IP52 / NEMA12 Kit for modular battery cabinet for up to 6 strings

null

Call for Availability
800-800-4272
Product Distribution
Product Distribution

United Arab Emirates , Afghanistan , Antigua & Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Azerbaijan , Bosnia & Herzegovina , Barbados , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Bolivia , Brazil , Bahamas , Botswana , Belarus , Belize , Canada , Congo - Kinshasa , Switzerland , Côte d’Ivoire , Chile , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cyprus , Czechia , Germany , Djibouti , Denmark , Dominica , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Eritrea , Spain , Ethiopia , Finland , Fiji , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gambia , Guadeloupe , Greece , Guyana , Hong Kong SAR China , Croatia , Haiti , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iceland , Italy , Jamaica , Jordan , Japan , Kenya , Cambodia , St. Kitts & Nevis , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , St. Lucia , Sri Lanka , Liberia , Lithuania , Luxembourg , Latvia , Libya , Morocco , Madagascar , North Macedonia , Mali , Myanmar (Burma) , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mexico , Malaysia , Mozambique , Namibia , Nigeria , Netherlands , Norway , New Zealand , Oman , Peru , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Qatar , Réunion , Romania , Rwanda , Saudi Arabia , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , Syria , Turks & Caicos Islands , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , Turkey , Trinidad & Tobago , Taiwan , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , St. Vincent & Grenadines , Venezuela , U.S. Virgin Islands , Vietnam , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Physical

  • Shipping weight
    127.87lbs. ( 58.0KG )
  • Shipping Height
    14.96inches ( 380MM , 38.0CM )
  • Shipping Width
    25.59inches ( 650MM , 65.0CM )
  • Shipping Depth
    42.32inches ( 1075MM , 107.5CM )
Manuals and Warranties
Title
Size
Updated On
PDF

Size

1704KB

Updated On

2023-03-16

Installation instructions for Galaxy VS IP52 Kit for Modular Battery Cabinet
Brochure
Title
Size
Updated On
PDF

Size

6847KB

Updated On

2023-04-28

Features and benefits, ideal applications, and product specifications for the Galaxy VS 10-150 kW 3-phase UPS
Design/Configuration
Title
Size
Updated On
PDF

Size

1938KB

Updated On

2024-05-13

Technical specifications document containing technical data, facility planning information, drawings, and options for the product.
PDF

Size

1796KB

Updated On

2024-01-18

Contains Technical data, Facility planning, drawings, options
Agency Approvals
Title
Size
Updated On
PDF

Size

306KB

Updated On

2024-03-04

PDF

Size

1230KB

Updated On

2024-02-22

EU Declaration of Conformity
Title
Size
Updated On
Galaxy VS IP52 (Equivalent to NEMA12) Kit for GVS Modular Battery Cabinet