Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Galaxy VS Classic Battery Cabinet, UL, Type 4

Galaxy VS Classic Battery Cabinet, UL, Type 4

GVSCBT4

Galaxy VS Classic Battery Cabinet, UL, Type 4

Battery cabinet, 39.37" wide, that includes batteries and battery breaker.

Call for Availability
800-800-4272
Product Distribution
Product Distribution

Antigua & Barbuda , Anguilla , Netherlands Antilles , Barbados , Bermuda , Brazil , Bahamas , Belize , Canada , Colombia , Costa Rica , Dominican Republic , Ecuador , Guatemala , Guyana , Honduras , Haiti , Jamaica , Mexico , Nicaragua , Panama , Peru , Puerto Rico , El Salvador , Trinidad & Tobago , United States , Venezuela , U.S. Virgin Islands

Print Technical Specification

Batteries & Runtime

  • Battery type
    VRLA
  • Battery mounting
    Enclosed battery cabinet

Physical

  • Maximum Height
    58.46inches ( 1485MM , 148.5CM )
  • Maximum Width
    39.37inches ( 1000MM , 100.0CM )
  • Maximum Depth
    33.07inches ( 840MM , 84.0CM )
  • Net Weight
    2918.92lbs. ( 1324.0KG )
  • Shipping weight
    3020.33lbs. ( 1370.0KG )
  • Shipping Height
    66.46inches ( 1688MM , 168.8CM )
  • Shipping Width
    39.29inches ( 998MM , 99.8CM )
  • Shipping Depth
    54.02inches ( 1372MM , 137.2CM )
  • Color
    White

Environmental

  • Operating Temperature
    32 - 104 °F ( 0 - 40 °C )
  • Storage Temperature
    -15 - 40 °C
Brochure
Title
Size
Updated On
PDF

Size

6847KB

Updated On

2023-04-28

Features and benefits, ideal applications, and product specifications for the Galaxy VS 10-150 kW 3-phase UPS
Design/Configuration
Title
Size
Updated On
PDF

Size

1938KB

Updated On

2024-05-13

Technical specifications document containing technical data, facility planning information, drawings, and options for the product.
PDF

Size

216KB

Updated On

2023-09-29

Battery runtime charts for Galaxy VS 208V or 480V 3-phase UPS with Classic or Modular Battery Cabinet
Environmental Profile
Title
Size
Updated On
PDF

Size

879KB

Updated On

2024-05-29

PDF

Size

602KB

Updated On

2024-05-29

Title
Size
Updated On
Galaxy VS Mechanicals Battery Cabinets
BIM Models, UPS, Galaxy VS