Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Galaxy VS Cable Kit for 2nd and 3rd Classic Battery Cabinet

Share:

Galaxy VS Cable Kit for 2nd and 3rd Classic Battery Cabinet

GVSOPT028

Galaxy VS Cable Kit for 2nd and 3rd Classic Battery Cabinet

Cable kit that includes power cables and signal cables for installation of several classic battery cabinets adjacent to the UPS. This cable kit is for use with the Galaxy VS Classic Battery Cabinets (UL, Type 6 or 7). One kit required for the full system.

Call for Availability
800-800-4272
Product Distribution
Product Distribution

Antigua & Barbuda , Anguilla , Netherlands Antilles , Barbados , Bermuda , Brazil , Bahamas , Belize , Canada , Colombia , Costa Rica , Dominican Republic , Ecuador , United Kingdom , Greece , Guatemala , Guyana , Honduras , Haiti , Ireland , Jamaica , St. Kitts & Nevis , Mexico , Nicaragua , Netherlands , Panama , Peru , Puerto Rico , El Salvador , Turks & Caicos Islands , Trinidad & Tobago , United States , Venezuela , U.S. Virgin Islands

Print Technical Specification

Physical

  • Maximum Height
    10.0inches ( 254MM , 25.4CM )
  • Maximum Width
    10.0inches ( 254MM , 25.4CM )
  • Maximum Depth
    10.0inches ( 254MM , 25.4CM )
  • Net Weight
    20.0lbs. ( 9.07KG )
  • Shipping weight
    20.0lbs. ( 9.07KG )
  • Shipping Height
    10.0inches ( 254MM , 25.4CM )
  • Shipping Width
    10.0inches ( 254MM , 25.4CM )
  • Shipping Depth
    10.0inches ( 254MM , 25.4CM )
Brochure
Title
Size
Updated On
PDF

Size

6819KB

Updated On

2024-02-21

Features and benefits, ideal applications, and product specifications for the Galaxy VS 10-150 kW 3-phase UPS
PDF

Size

6847KB

Updated On

2023-04-28

Features and benefits, ideal applications, and product specifications for the Galaxy VS 10-150 kW 3-phase UPS
Title
Size
Updated On