Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Galaxy VS Cable Kit for 1.5m tall maintenance bypass cabinet with transformer, 25kVA in/50kVA out

Galaxy VS Cable Kit for 1.5m tall maintenance bypass cabinet with transformer, 25kVA in/50kVA out

GVSOPT012

Galaxy VS Cable Kit for 1.5m tall maintenance bypass cabinet with transformer, 25kVA in/50kVA out

Cable kit that includes cables for connection of a maintenance bypass cabinet with transformer to the UPS.

Call for Availability
800-800-4272
Product Distribution
Product Distribution

Brazil , Canada , China , Colombia , Costa Rica , United Kingdom , Mexico , Peru , Portugal , United States

Print Technical Specification

Physical

  • Maximum Height
    8.66inches ( 220MM , 22.0CM )
  • Maximum Width
    25.98inches ( 660MM , 66.0CM )
  • Maximum Depth
    13.78inches ( 350MM , 35.0CM )
  • Net Weight
    55.12lbs. ( 25.0KG )
  • Shipping weight
    55.12lbs. ( 25.0KG )
  • Shipping Height
    8.66inches ( 220MM , 22.0CM )
  • Shipping Width
    13.78inches ( 350MM , 35.0CM )
  • Shipping Depth
    25.98inches ( 660MM , 66.0CM )
Brochure
Title
Size
Updated On
PDF

Size

6819KB

Updated On

2024-02-21

Features and benefits, ideal applications, and product specifications for the Galaxy VS 10-150 kW 3-phase UPS
PDF

Size

6847KB

Updated On

2023-04-28

Features and benefits, ideal applications, and product specifications for the Galaxy VS 10-150 kW 3-phase UPS
Title
Size
Updated On