Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Galaxy VM UPS Modular Battery Cabinet wide up to 12 strings

Galaxy VM UPS Modular Battery Cabinet wide up to 12 strings

GVMMODBCW

Galaxy VM UPS Modular Battery Cabinet wide up to 12 strings

Wide modular battery cabinet with up to a 12 string modular battery capacity. To be used with GVMMBTU battery string. Batteries are not included in the SKU and must be purchased separately.

Call for Availability
800-800-4272
Includes: Installation guide

GVMMODBCW 

Galaxy VM UPS Modular Battery Cabinet wide up to 12 strings

  • Seismic compliance
    These all-steel enclosures meet IBC Zone 2 seismic rating.
  • Temperature-compensated battery charging
    Prolongs battery life by regulating the charge voltage according to battery temperature.
  • Wheel mounted
    Allows for ease of handling during installation.

Galaxy VM Features & Benefits

  • Parallel-capacity capability
    Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
  • Modular-based design
    Allows replacement of UPS modules and batteries
  • Flexible Design
    Available in a wide range of configurations to suit any operating environment
  • Energy storage flexibility
    Conventional flooded, VRLA, Nicad, Li-ion battery offers along with different charging modes allow tailoring to specific back-up requirements.
  • Robust operation
    No power derating in kW up to 40°C or 104°F.
  • Parallel-redundant capability
    Powers the connected equipment with multiple uninterruptible power supplies and redundant fan design to increase system redundancy.
  • Advanced electrical features
    Excellent power conditioning, very low harmonic distortion through IGBT rectifier, input power factor correction, and high power efficiency
  • Front-access servicing
    Simplifies installation and UPS maintenance while minimizing space requirements.
  • Multiple levels of service
    With the option of packages or individual service components, our services are structured to allow you to pick and choose based on your needs.
  • Seismic compliance
    These all-steel enclosures meet IBC Zone 2 seismic rating.
  • Internal backfeed protection
    Increase system defense from power anomolies.
  • Wide input voltage range
    Designed for harsh electrical environments to save battery life.
  • Input power factor correction
    Minimizes installation costs by enabling the use of smaller generators and cabling.
  • High efficiency
    High efficiency rates that remain stable even at lower operating power levels
  • eConversion mode
    Operating mode that ensures ultra high efficiency while charging the batteries, conditioning the load power factor and ensuring a Class 1 output voltage regulation.
  • EU CoC for UPS
    Ensures that UPSs sold in the EU are highly efficient
  • ENERGY STAR for UPS
    Establishes that the efficiency of the UPS is in the top 25% of the market as verified by third party testing
  • Mimic Diagram
    Allows instant access to the status of the UPS.
  • LED status indicators
    Quickly understand unit and power status with visual indicators.
  • LCD graphics touch screen display
    Full color text and mimic diagrams that easily display modes of operation, systems parameters and alarms.
  • Integrated network management
    Provides complete remote monitoring and control of the UPS. Enables you to monitor remote UPS's from a web browser or industry standard Network Management System.
  • EcoStruxure IT Expert
    From your smartphone or computer, connect to our cloud-based, do-it-yourself monitoring system that collects, organizes, and distributes critical alerts and key information in real time, providing a unified view of even highly distributed physical infrastructure environments. Optimize your uptime and maintenance planning, and anticipate infrastructure issues before they occur with advanced analytics and performance benchmarking. Available in select countries. To learn more, visit a target="_blank" href="http://www.ecostruxureit.com"ecostruxureit.com/a.
  • Wheel mounted
    Allows for ease of handling during installation.
  • 5x8 Start-up service included
    Required for full coverage of factory warranty
  • Top and bottom cable entry
    Allows cabling from the top and bottom without the need of additional cabinets providing footprint savings and flexibility to the installation.
  • Swappable batteries
    Allows quick addition of runtime capacity or replacement of existing battery modules. Installed modules are automatically recognized by the system.
Product Distribution
Product Distribution

United Arab Emirates , Afghanistan , Antigua & Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Azerbaijan , Bosnia & Herzegovina , Barbados , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Bolivia , Brazil , Bahamas , Botswana , Belarus , Belize , Canada , Congo - Kinshasa , Switzerland , Côte d’Ivoire , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cyprus , Czechia , Germany , Djibouti , Denmark , Dominica , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Eritrea , Spain , Ethiopia , Finland , Fiji , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gambia , Guadeloupe , Greece , Guatemala , Guyana , Hong Kong SAR China , Honduras , Croatia , Haiti , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iceland , Italy , Jamaica , Jordan , Kenya , Cambodia , St. Kitts & Nevis , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , St. Lucia , Liberia , Lithuania , Luxembourg , Latvia , Morocco , Madagascar , North Macedonia , Mali , Myanmar (Burma) , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mexico , Malaysia , Mozambique , Namibia , Nigeria , Nicaragua , Netherlands , Norway , New Zealand , Oman , Panama , Peru , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Qatar , Réunion , Romania , Rwanda , Saudi Arabia , Sweden , Singapore , Slovenia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Turks & Caicos Islands , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , Turkey , Trinidad & Tobago , Taiwan , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , St. Vincent & Grenadines , Venezuela , U.S. Virgin Islands , Vietnam , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Output

  • Battery Output Voltage
    480 V

Input

  • Nominal Input Voltage
    480V 3PH
  • Input frequency
    40 - 70 Hz

Batteries & Runtime

  • Battery type
    VRLA
  • Battery mounting
    Enclosed battery cabinet
  • Battery Placement
    Battery cabinet
  • Battery Slots Empty
    12

Physical

  • Maximum Height
    77.56inches ( 1970MM , 197.0CM )
  • Maximum Width
    27.56inches ( 700MM , 70.0CM )
  • Maximum Depth
    33.62inches ( 854MM , 85.4CM )
  • Net Weight
    462.97lbs. ( 210.0KG )
  • Shipping weight
    555.56lbs. ( 252.0KG )
  • Shipping Height
    84.65inches ( 2150MM , 215.0CM )
  • Shipping Width
    41.73inches ( 1060MM , 106.0CM )
  • Shipping Depth
    38.98inches ( 990MM , 99.0CM )
  • Color
    White

Environmental

  • Operating Temperature
    32 - 104 °F ( 0 - 40 °C )
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0 - 3333ft ( 0 - 1015.9meters )
  • Storage Temperature
    -15 - 40 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0 - 49211.94ft ( 0 - 14999.8meters )

Conformance

  • Approvals
    EN/IEC 62040-3, FCC part 15 class A, OSHPD, UL 1778
  • Standard warranty
    1 year on-site repair or replace with factory authorized Start-Up

Sustainable Offer Status

  • Proposition 65 Warning
    Available in Documentation tab
Manuals and Warranties
Title
Size
Updated On
PDF

Size

3883KB

Updated On

2024-02-28

Operation manual containing information on how to use, maintain, and troubleshoot the product
PDF

Size

1094KB

Updated On

2024-02-21

Schneider Electric Important Safety Instructions in English, Chinese Simplified, French, German, European Spanish, Italian, Russian, Portuguese Brazilian, Dutch, Japanese and Korean
PDF

Size

1111KB

Updated On

2024-02-07

Schneider Electric Important Safety Instructions in English, Chinese Simplified, French, German, European Spanish, Italian, Russian, Portuguese Brazilian, Dutch, Japanese and Korean
PDF

Size

1600KB

Updated On

2023-10-04

Contains information on storage conditions and how to unpack the Galaxy VM cabinets
PDF

Size

4862KB

Updated On

2023-10-04

Provides the certified electrician with information on how to Install the Modular Battery Cabinets and connect them to the Galaxy VM UPS.
Brochure
Title
Size
Updated On
PDF

Size

5079KB

Updated On

2023-10-04

Features, benefits, and technical specifications of the Galaxy VM 160-225 kVA (480 V)
Design/Configuration
Title
Size
Updated On
PDF

Size

2796KB

Updated On

2023-10-04

Contains Technical data, Facility planning, drawings, options
Agency Approvals
Title
Size
Updated On
PDF

Size

342KB

Updated On

2024-02-22

PDF

Size

5378KB

Updated On

2024-02-22

EU Declaration of Conformity
PDF

Size

96KB

Updated On

2024-02-22

Cmim Declaration of Conformity
PDF

Size

73KB

Updated On

2024-02-22

PDF

Size

74KB

Updated On

2022-10-07

Certificate of Origin

Category

Sub-Category


Modular battery replacement service, 10 GVMMBTU for 1 Galaxy VM UPS battery cabinet narrow or wide

Installation, maintenance, replacement or removal of your UPS batteries, choose the battery service and stay ahead of potential failures

Scheduling Upgrade to 7X24 for Existing Startup Service for up to 40 kVA UPS or Battery Frame

A set of service options designed to deliver the vital resources, expertise, and tools needed to quickly and efficiently implement your APC by Schneider Electric solution

Lithium ion Battery Conversion, Replacement service, not rack mountable, 90.8kg, Type G

Installation, maintenance, replacement or removal of your UPS batteries, choose the battery service and stay ahead of potential failures

Modular battery replacement service, 8 GVMMBTU for 1 Galaxy VM UPS, battery cabinet narrow or wide

Installation, maintenance, replacement or removal of your UPS batteries, choose the battery service and stay ahead of potential failures

Modular battery replacement service, 9 GVMMBTU for 1 Galaxy VM UPS, battery cabinet narrow or wide

Installation, maintenance, replacement or removal of your UPS batteries, choose the battery service and stay ahead of potential failures

Lithium ion Battery Conversion, Service, not rack mountable, 90.8kg

Installation, maintenance, replacement or removal of your UPS batteries, choose the battery service and stay ahead of potential failures

Modular battery replacement service, 12 GVMMBTU for 1 Galaxy VM UPS battery cabinet narrow or wide

Installation, maintenance, replacement or removal of your UPS batteries, choose the battery service and stay ahead of potential failures

Start-Up Service 5X8 for (1) Galaxy VM Wide Modular Batt Frame with up to 48 batteries

A set of service options designed to deliver the vital resources, expertise, and tools needed to quickly and efficiently implement your APC by Schneider Electric solution

Battery Replacement Service, APC galaxy VM, recycling service, 90.8kg

Installation, maintenance, replacement or removal of your UPS batteries, choose the battery service and stay ahead of potential failures


Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product