Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Galaxy VM System Bypass Cabinet 675K 480V with load bank breaker

Galaxy VM System Bypass Cabinet 675K 480V with load bank breaker

GVMSBCLB675KG

Galaxy VM System Bypass Cabinet 675K 480V with load bank breaker

System bypass cabinet used in a parallel configuration with a maximum load capacity of 675 kVA. Load bank breaker is included.

Call for Availability
800-800-4272
Includes: Installation guide

Galaxy VM Features & Benefits

  • Integrated network management
    Provides complete remote monitoring and control of the UPS. Enables you to monitor remote UPS's from a web browser or industry standard Network Management System.
  • Mimic Diagram
    Allows instant access to the status of the UPS.
  • EcoStruxure IT Expert
    From your smartphone or computer, connect to our cloud-based, do-it-yourself monitoring system that collects, organizes, and distributes critical alerts and key information in real time, providing a unified view of even highly distributed physical infrastructure environments. Optimize your uptime and maintenance planning, and anticipate infrastructure issues before they occur with advanced analytics and performance benchmarking. Available in select countries. To learn more, visit a target="_blank" href="http://www.ecostruxureit.com"ecostruxureit.com/a.
  • LED status indicators
    Quickly understand unit and power status with visual indicators.
  • LCD graphics touch screen display
    Full color text and mimic diagrams that easily display modes of operation, systems parameters and alarms.
  • Swappable batteries
    Allows quick addition of runtime capacity or replacement of existing battery modules. Installed modules are automatically recognized by the system.
  • 5x8 Start-up service included
    Required for full coverage of factory warranty
  • Wheel mounted
    Allows for ease of handling during installation.
  • Top and bottom cable entry
    Allows cabling from the top and bottom without the need of additional cabinets providing footprint savings and flexibility to the installation.
  • Multiple levels of service
    With the option of packages or individual service components, our services are structured to allow you to pick and choose based on your needs.
  • Front-access servicing
    Simplifies installation and UPS maintenance while minimizing space requirements.
  • Seismic compliance
    These all-steel enclosures meet IBC Zone 2 seismic rating.
  • Internal backfeed protection
    Increase system defense from power anomolies.
  • Flexible Design
    Available in a wide range of configurations to suit any operating environment
  • Parallel-capacity capability
    Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
  • Modular-based design
    Allows replacement of UPS modules and batteries
  • Robust operation
    No power derating in kW up to 40°C or 104°F.
  • Parallel-redundant capability
    Powers the connected equipment with multiple uninterruptible power supplies and redundant fan design to increase system redundancy.
  • Energy storage flexibility
    Conventional flooded, VRLA, Nicad, Li-ion battery offers along with different charging modes allow tailoring to specific back-up requirements.
  • Advanced electrical features
    Excellent power conditioning, very low harmonic distortion through IGBT rectifier, input power factor correction, and high power efficiency
  • eConversion mode
    Operating mode that ensures ultra high efficiency while charging the batteries, conditioning the load power factor and ensuring a Class 1 output voltage regulation.
  • Wide input voltage range
    Designed for harsh electrical environments to save battery life.
  • Input power factor correction
    Minimizes installation costs by enabling the use of smaller generators and cabling.
  • High efficiency
    High efficiency rates that remain stable even at lower operating power levels
  • EU CoC for UPS
    Ensures that UPSs sold in the EU are highly efficient
  • ENERGY STAR for UPS
    Establishes that the efficiency of the UPS is in the top 25% of the market as verified by third party testing
Product Distribution
Product Distribution

Antigua & Barbuda , Anguilla , Netherlands Antilles , Barbados , Bermuda , Brazil , Bahamas , Belize , Canada , Colombia , Costa Rica , Dominica , Dominican Republic , Ecuador , Grenada , Guatemala , Guyana , Honduras , Haiti , Jamaica , St. Kitts & Nevis , Cayman Islands , St. Lucia , Nicaragua , Panama , Puerto Rico , El Salvador , Trinidad & Tobago , United States , St. Vincent & Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • Nominal Output Voltage
    480V 3PH
  • Output Connections
    (1) Hard wire 5-wire (3P + N + E) (Battery Backup)
    (1) Hard wire 4-wire (3P + E) (Battery Backup)

Input

  • Nominal Input Voltage
    480V 3PH
  • Input frequency
    40 - 70 Hz

Physical

  • Maximum Height
    77.56inches ( 1970MM , 197.0CM )
  • Maximum Width
    70.28inches ( 1785MM , 178.5CM )
  • Maximum Depth
    32.95inches ( 837MM , 83.7CM )
  • Net Weight
    1289.7lbs. ( 585.0KG )
  • Shipping weight
    1488.12lbs. ( 675.0KG )
  • Shipping Height
    80.55inches ( 2046MM , 204.6CM )
  • Shipping Width
    45.51inches ( 1156MM , 115.6CM )
  • Shipping Depth
    82.09inches ( 2085MM , 208.5CM )
  • Color
    White

Environmental

  • Operating Temperature
    32 - 104 °F ( 0 - 40 °C )
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0 - 3333ft ( 0 - 1015.9meters )
  • Storage Temperature
    -25 - 55 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0 - 49212.01ft ( 0 - 14999.8meters )

Conformance

  • Approvals
    EN/IEC 62040-3, FCC part 15 class A, FCC part 15 class B, OSHPD, UL 1778
  • Standard warranty
    1 year on-site repair or replace with factory authorized Start-Up
Manuals and Warranties
Title
Size
Updated On
PDF

Size

3883KB

Updated On

2024-02-28

Operation manual containing information on how to use, maintain, and troubleshoot the product
PDF

Size

1111KB

Updated On

2024-02-07

Schneider Electric Important Safety Instructions in English, Chinese Simplified, French, German, European Spanish, Italian, Russian, Portuguese Brazilian, Dutch, Japanese and Korean
PDF

Size

1600KB

Updated On

2023-10-04

Contains information on storage conditions and how to unpack the Galaxy VM cabinets
PDF

Size

9293KB

Updated On

2023-10-04

Providing the certified electrician with information on how to Install the system bypass cabinet and connect it to the Galaxy VM UPS units of a parallel system.
Brochure
Title
Size
Updated On
PDF

Size

5079KB

Updated On

2023-10-04

Features, benefits, and technical specifications of the Galaxy VM 160-225 kVA (480 V)
Agency Approvals
Title
Size
Updated On
PDF

Size

2556KB

Updated On

2024-05-24

pre-approval letter for OSHPD certification
PDF

Size

75KB

Updated On

2024-02-22

Certificate of Origin
PDF

Size

73KB

Updated On

2024-02-22

Environmental Profile
Title
Size
Updated On
PDF

Size

287KB

Updated On

2024-05-30

Category

Sub-Category


Galaxy VM 160/225kVA Support set - Spare parts Level 2

10-100 kVA high performance, compact, pre- engineered 3 phase UPS for light and heavy industrial applications.

Galaxy VM 160/225kVA Emergency set - Spare parts Level 1

10-100 kVA high performance, compact, pre- engineered 3 phase UPS for light and heavy industrial applications.

Galaxy VM Dust Filter Kit Wide Power Cabinet

Replacement dust filters for wide UPS cabinet.

GVMDFW-KIT
$177.00
Galaxy VM 40kVA Power Block set - Spare parts Level 3

10-100 kVA high performance, compact, pre- engineered 3 phase UPS for light and heavy industrial applications.

Galaxy VM 27kVA Power Block set - Spare parts Level 3

10-100 kVA high performance, compact, pre- engineered 3 phase UPS for light and heavy industrial applications.


Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product