Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Galaxy VM 160/225kVA Emergency set - Spare parts Level 1

Galaxy VM 160/225kVA Emergency set - Spare parts Level 1

WVM225K-L1

Galaxy VM 160/225kVA Emergency set - Spare parts Level 1

Call for Availability
800-800-4272

Spare Part Kits Features & Benefits

Product Distribution
Product Distribution

United Arab Emirates , Albania , Armenia , Angola , Austria , Azerbaijan , Bosnia & Herzegovina , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Botswana , Belarus , Canada , Congo - Kinshasa , Switzerland , Côte d’Ivoire , Cameroon , Cyprus , Czechia , Germany , Djibouti , Denmark , Algeria , Estonia , Egypt , Eritrea , Spain , Ethiopia , Finland , France , Gabon , United Kingdom , Georgia , French Guiana , Ghana , Gambia , Guadeloupe , Greece , Croatia , Hungary , Ireland , Israel , Iraq , Iceland , Italy , Jordan , Kenya , Kuwait , Kazakhstan , Lebanon , Liberia , Lithuania , Luxembourg , Latvia , Morocco , Madagascar , North Macedonia , Mali , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mozambique , Namibia , Nigeria , Netherlands , Norway , Oman , Pakistan , Poland , Portugal , Qatar , Réunion , Romania , Russia , Rwanda , Saudi Arabia , Sweden , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , Turks & Caicos Islands , Togo , Tajikistan , Turkmenistan , Tunisia , Turkey , Tanzania , Ukraine , Uganda , United States , Uzbekistan , XF , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Physical

  • Maximum Height
    21.26inches ( 540MM , 54.0CM )
  • Maximum Width
    21.26inches ( 540MM , 54.0CM )
  • Maximum Depth
    21.26inches ( 540MM , 54.0CM )
  • Net Weight
    53.46lbs. ( 24.25KG )
  • Shipping weight
    75.73lbs. ( 34.35KG )
  • Shipping Height
    25.98inches ( 660MM , 66.0CM )
  • Shipping Width
    25.98inches ( 660MM , 66.0CM )
  • Shipping Depth
    25.98inches ( 660MM , 66.0CM )
Title
Size
Updated On