Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Galaxy VL Maintenance Bypass Cabinet with Backfeed, single unit, 200-500kW 400V

Galaxy VL Maintenance Bypass Cabinet with Backfeed, single unit, 200-500kW 400V

GVLMBCA200K500H

Galaxy VL Maintenance Bypass Cabinet with Backfeed, single unit, 200-500kW 400V

Maintenance bypass cabinet for complete isolation of the UPS during service operations.

Call for Availability
800-800-4272

Galaxy VL Features & Benefits

  • Input power factor correction
    Minimizes installation costs by enabling the use of smaller generators and cabling.
  • High efficiency in double conversion mode
    Consistently high power quality at high efficiency, even at low load levels. Any disturbances on the distribution waveform are regenerated via the zero transfer time AC to DC then DC to AC conversion process. The battery is only used as a back-up source.
  • eConversion mode
    Operating mode that ensures ultra high efficiency while charging the batteries, conditioning the load power factor and ensuring a Class 1 output voltage regulation.
  • Compact UPS
    High-density technology and full front access make this UPS a footprint saver well suited for confined spaces.
  • Multiple levels of service offers
    With the option of packages or individual service components, our services are structured to allow you to pick and choose what you would like Schneider Electric to do for you.
  • Front-access servicing
    Simplifies installation and UPS maintenance while minimizing space requirements.
  • EcoStruxure IT Expert
    From your smartphone or computer, connect to our cloud-based, do-it-yourself monitoring system that collects, organizes, and distributes critical alerts and key information in real time, providing a unified view of even highly distributed physical infrastructure environments. Optimize your uptime and maintenance planning, and anticipate infrastructure issues before they occur with advanced analytics and performance benchmarking. Available in select countries. To learn more, visit a target="_blank" href="http://www.ecostruxureit.com"ecostruxureit.com/a.
  • Flexible DC bus
    Optimizes battery sizing and supports a wide range of energy storage technologies, including VRLA, Li-ion, and NiCd batteries.
  • Embedded Network Management Card
    Allows you to remotely manage alert thresholds and monitor your UPS over EcoStruxure IT, Web, SNMP, or Modbus TCP and Modbus RTU.
  • Compatible with Schneider Electric's lithium ion battery solution
    Reduces system footprint and weight, cooling and maintenance requirements, and total cost of ownership; offers double the life of VRLA batteries; and improves backup storage predictability and manageability.
  • Robust operation
    No power derating in kW up to 40°C or 104°F.
  • Parallel-redundant capability
    Powers the connected equipment with multiple uninterruptible power supplies and redundant fan design to increase system redundancy.
  • Parallel-capacity capability
    Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
  • Modular UPS design
    Provides design redundancy and fast serviceability with improved mean time to repair, via self-diagnosing, field-replaceable modules.
Product Distribution
Product Distribution

United Arab Emirates , Afghanistan , Antigua & Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Azerbaijan , Bosnia & Herzegovina , Barbados , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Bolivia , Brazil , Bahamas , Botswana , Belarus , Belize , Congo - Kinshasa , Switzerland , Côte d’Ivoire , Chile , Cameroon , China , Colombia , Serbia and Montenegro , Cyprus , Czechia , Germany , Djibouti , Denmark , Dominica , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Eritrea , Spain , Ethiopia , Finland , Fiji , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gambia , Guadeloupe , Greece , Guyana , Hong Kong SAR China , Croatia , Haiti , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iceland , Italy , Jamaica , Jordan , Japan , Kenya , Cambodia , St. Kitts & Nevis , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , St. Lucia , Sri Lanka , Liberia , Lithuania , Luxembourg , Latvia , Libya , Morocco , Madagascar , North Macedonia , Mali , Myanmar (Burma) , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Malaysia , Mozambique , Namibia , Nigeria , Netherlands , Norway , New Zealand , Oman , Peru , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Qatar , Réunion , Romania , Rwanda , Saudi Arabia , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , Syria , Turks & Caicos Islands , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , Turkey , Trinidad & Tobago , Taiwan , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , St. Vincent & Grenadines , Venezuela , U.S. Virgin Islands , Vietnam , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Physical

  • Maximum Height
    77.56inches ( 1970MM , 197.0CM )
  • Maximum Width
    19.69inches ( 500MM , 50.0CM )
  • Maximum Depth
    33.35inches ( 847MM , 84.7CM )
  • Net Weight
    385.81lbs. ( 175.0KG )
  • Shipping weight
    573.2lbs. ( 260.0KG )
  • Shipping Height
    84.17inches ( 2138MM , 213.8CM )
  • Shipping Width
    38.98inches ( 990MM , 99.0CM )
  • Shipping Depth
    25.0inches ( 635MM , 63.5CM )
  • Color
    White

Environmental

  • Operating Temperature
    32 - 104 °F ( 0 - 40 °C )
  • Operating Relative Humidity
    0 - 95 (Non-condensing) %
  • Storage Temperature
    -25 - 55 °C
  • Storage Relative Humidity
    0 - 95 (Non-condensing) %
Manuals and Warranties
Title
Size
Updated On
PDF

Size

11511KB

Updated On

2023-03-30

Installation manual containing information on how to install and connect the product
PDF

Size

9712KB

Updated On

2022-09-29

Installation manual containing information on how to install and connect the product
Brochure
Title
Size
Updated On
PDF

Size

7252KB

Updated On

2023-03-04

Features and benefits, ideal applications, and product specifications for the Galaxy VL 200-500 kW 3-phase UPS
Agency Approvals
Title
Size
Updated On
PDF

Size

307KB

Updated On

2024-02-22

PDF

Size

455KB

Updated On

2023-06-21

Title
Size
Updated On
Galaxy VL MBC single unit 200-500 kW 400V Backfeed
Galaxy VL Adjacent Maintenance Bypass Panel

Category

Sub-Category


Kirk Key Kit for Maintenance Bypass Cabinet for Galaxy VS/VL

Kirk key kit (SKRU) for the maintenance bypass cabinet. It locks the internal breakers to ensure the correct sequence during maintenance. It is installed by the Schneider Electric Field Service Representative during start-up.


Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product