Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Galaxy RPP with NQ panelboard, white

Galaxy RPP with NQ panelboard, white

GRPPNQ84

Galaxy RPP with NQ panelboard, white

Highly configurable, highly modular, high-density Remote Power Panel (RPP) with NQ panelboard for small, medium, and large data centers and colocation facilities. The RPP is EcoStruxure-ready to give you peace of mind with cloud-based remote monitoring and management via your smartphone.

Call for Availability
800-800-4272
Includes: Installation guide

Cabinet Power Distribution Features & Benefits

  • Multiple distribution options
    Superior design flexibility enables a wide range of customer requirements to be addressed.
  • Efficient cable management
    Organizes the routing of cables, which simplifies maintenance or future expansion.
  • LCD graphics display
    Text and mimic diagrams that display modes of operation, system parameters and alarms.
  • Pretested breakers
    All breakers are pretested at the factory, enhancing reliability.
  • Front-access servicing
    Simplifies installation and UPS maintenance while minimizing space requirements.
Product Distribution
Product Distribution

Brazil , Canada , Colombia , Costa Rica , Guatemala , Honduras , Jamaica , Mexico , Nicaragua , Panama , El Salvador , United States

Print Technical Specification

Output

  • Nominal Output Voltage
    240V

Input

  • Nominal Input Voltage
    240V
  • Input frequency
    60 Hz

Physical

  • Maximum Height
    84.02inches ( 2134MM , 213.4CM )
  • Maximum Width
    24.02inches ( 610MM , 61.0CM )
  • Maximum Depth
    12.01inches ( 305MM , 30.5CM )
  • Net Weight
    551.16lbs. ( 250.0KG )
  • Shipping weight
    617.29lbs. ( 280.0KG )
  • Shipping Height
    89.02inches ( 2261MM , 226.1CM )
  • Shipping Width
    42.01inches ( 1067MM , 106.7CM )
  • Shipping Depth
    42.01inches ( 1067MM , 106.7CM )
  • Color
    White

Environmental

  • Operating Temperature
    14 - 104 °F ( -10 - 40 °C )
  • Operating Relative Humidity
    10 - 70 %
  • Operating Elevation
    0 - 6600ft ( 0 - 2011.68meters )
  • Storage Temperature
    -25 - 55 °C
  • Storage Relative Humidity
    10 - 90 %

Conformance

  • Approvals
    CSA C22.2 No 60950, cULus, FCC part 15 class A, OSHPD, UL 60950-1, UL 891
  • Standard warranty
    1 year on-site repair or replace with factory authorized Start-Up
Manuals and Warranties
Title
Size
Updated On
PDF

Size

3093KB

Updated On

2024-07-10

Installation manual containing information on how to install and connect the product. Operation manual containing information on how to use, maintain, and troubleshoot the product.
PDF

Size

383KB

Updated On

2023-09-29

Unpacking manual containing information on how to receive and unpack the product
PDF

Size

1013KB

Updated On

2023-09-29

Galaxy RPP Modbus Register Map
PDF

Size

1333KB

Updated On

2023-09-29

Catalogs
Title
Size
Updated On
PDF

Size

3914KB

Updated On

2023-09-29

Features and benefits, ideal applications, and product specifications
Design/Configuration
Title
Size
Updated On
PDF

Size

548KB

Updated On

2023-01-18

Technical specifications document containing technical data, facility planning information, drawings, and options for the product.
Title
Size
Updated On
Galaxy Remote Power Panel
CAD Source File
760KB
2023-10-04

CAD Source File
20376KB
2023-10-04

PDF
1898KB
2023-10-04

Category

Sub-Category


(1) Year Advantage Ultra Service Plan for (1) Galaxy RPP 250 or 400 A

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

(1) Year Advantage Plus Service Plan for (1) Galaxy RPP 250 or 400 A

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

Scheduling Upgrade to 7X24 for Existing PCAV for up to 40 kVA UPS

Performed at any point for your UPS or cooling system lifecycle, regardless of your service contract status.

(1) Year Advantage Prime Service Plan for (1) Galaxy RPP 250 or 400 A

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.


Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product