Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Galaxy Lithium-ion Battery Cabinet UL with 17 x 2.04 kWh battery modules

Galaxy Lithium-ion Battery Cabinet UL with 17 x 2.04 kWh battery modules

LIBSESMG17UL

Galaxy Lithium-ion Battery Cabinet UL with 17 x 2.04 kWh battery modules

Battery cabinet that includes Lithium-ion batteries, Battery Management System (BMS), switchgear, power supply, and communication interface.

Call for Availability
800-800-4272
Includes: Installation guide

Galaxy Lithium Ion Battery Systems Features & Benefits

  • Extended battery life
    Lithium-ion technology doubles battery service life, reducing the risks of downtime or load interruption during maintenance or replacement.
  • Compact battery footprint
    Reduces battery solution footprint dramatically, so revenue-generating equipment can take its place.
  • Reduces cooling costs
    Reduces the battery room size and increases tolerance to a wider operating temperature range, which allows you to decrease the capacity of the cooling solution.
  • Lightweight battery solution
    Reduces weight by over two-thirds, providing flexibility to install the battery solution on any floor while minimizing structural modification requirements.
  • Advanced battery management included
    Embedded monitoring at the cell, module, and cabinet level provides a clear picture of battery runtime and health, with the added benefits of predictable, consistent runtime performance, and stable cell health.
Product Distribution
Product Distribution

Antigua & Barbuda , Netherlands Antilles , Barbados , Bermuda , Brazil , Bahamas , Belize , Canada , Colombia , Costa Rica , Dominican Republic , Ecuador , Guatemala , Honduras , Haiti , Jamaica , St. Kitts & Nevis , South Korea , Mexico , Nicaragua , Panama , Puerto Rico , El Salvador , Turks & Caicos Islands , Trinidad & Tobago , United States , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • Battery Capacity (mAh)
    67000
  • Battery Output Voltage
    516.8 V

Batteries & Runtime

  • Battery type
    Li-Ion (Lithium-Ion)
  • Battery mounting
    Enclosed battery cabinet
  • Battery Placement
    Battery cabinet
  • Battery manufacturer
    Samsung

Physical

  • Maximum Height
    77.56inches ( 1970MM , 197.0CM )
  • Maximum Width
    25.59inches ( 650MM , 65.0CM )
  • Maximum Depth
    23.11inches ( 587MM , 58.7CM )
  • Net Weight
    1080.26lbs. ( 490.0KG )
  • Shipping weight
    1102.31lbs. ( 500.0KG )
  • Shipping Height
    84.65inches ( 2150MM , 215.0CM )
  • Shipping Width
    31.5inches ( 800MM , 80.0CM )
  • Shipping Depth
    47.24inches ( 1200MM , 120.0CM )
  • Color
    Powder coated , White

Environmental

  • Operating Temperature
    64.4 - 82.4 °F ( 18 - 28 °C )
  • Operating Relative Humidity
    0 - 95 (Non-condensing) %
  • Operating Elevation
    0 - 9842.52ft ( 0 - 3000meters )
  • Storage Temperature
    0 - 40 °C
  • Storage Relative Humidity
    0 - 90 (Non-condensing) %

Conformance

  • Approvals
    UL 9540A
  • Standard warranty
    3 years repair or replace
Manuals and Warranties
Title
Size
Updated On
PDF

Size

17307KB

Updated On

2024-06-18

PDF

Size

1148KB

Updated On

2023-09-05

Unpacking manual containing information on how to receive and unpack the product.
Brochure
Title
Size
Updated On
PDF

Size

1526KB

Updated On

2024-07-16

Features and benefits, ideal applications, and product specifications for the Galaxy Lithium-ion Battery Cabinets
Design/Configuration
Title
Size
Updated On
PDF

Size

3598KB

Updated On

2023-10-04

Contains Technical data, Facility planning, drawings, options
Agency Approvals
Title
Size
Updated On
PDF

Size

58KB

Updated On

2022-10-07

PDF

Size

2430KB

Updated On

2022-10-07

OSHPD Special Seismic Certification Preapproval OSP-0698 for Galaxy Lithium-ion Battery Cabinets
Title
Size
Updated On
Galaxy Li-ion Battery Cabinet GVX UL
CAD Source File
6117KB
2023-10-04

Galaxy Li-ion Battery Cabinet GVM UL
CAD Source File
5577KB
2023-10-04

PDF
1830KB
2023-10-04

Galaxy Li-ion Battery Cabinet GVL UL
CAD Source File
6661KB
2023-10-04

PDF
1983KB
2023-10-04

Galaxy_Li-Ion_Battery_Rack_UL_Schneider_Electric
CAD Source File
676KB
2023-10-04

Category

Sub-Category


(1) Year Advantage Ultra Service Plan for Li-ion Battery (3) Cabinets solution

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

(1) Year Advantage Ultra Service Plan for Li-ion Battery (2) Cabinets solution

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

(1) Year Advantage Ultra Service Plan for Li-ion Battery (1) Cabinet solution

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

(5) Year Advantage Ultra Service Plan for Li-ion Battery (9) Cabinets solution

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

(5) Year Advantage Ultra Service Plan for Li-ion Battery (8) Cabinets solution

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

(1) Year Advantage Ultra Service Plan for Li-ion Battery (9) Cabinets solution

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

(1) Year Advantage Ultra Service Plan for Li-ion Battery (8) Cabinets solution

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

(1) Year Advantage Ultra Service Plan for Li-ion Battery (7) Cabinets solution

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

(1) Year Advantage Ultra Service Plan for Li-ion Battery (6) Cabinets solution

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

(1) Year Advantage Ultra Service Plan for Li-ion Battery (5) Cabinets solution

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.


Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product