Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Extended warranty, for 24 to 49kW compressor, 1 year

Share:

Extended warranty, for 24 to 49kW compressor, 1 year

WEXT1YR-UF-11

WEXT1YR-UF-11 

Extended warranty, for 24 to 49kW compressor, 1 year

  • Free overnight shipping
    Our Extended Warranty program offers you free overnight shipping, making sure you get the replacements you need as quickly as possible.
  • Technical support
    Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.

Extended Warranties Features & Benefits

  • Technical support
    Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.
  • Warranty Duration Options
    Multi-year protection options available to meet your business requirements
  • Free shipping
    Our Extended Warranty program offers you free shipping, making sure you get the replacements you need with no additional expense.
  • Parts included
    Replacement parts & components are included with some service contracts. Please see the statement of work for service specifics.
Product Distribution
Product Distribution

Belgium , Canada , Serbia and Montenegro , Germany , Italy , Netherlands , United States

Print Technical Specification

Physical

  • Shipping weight
    0.02lbs. ( 0.01KG )
Statement of Work
Title
Size
Updated On
PDF

Size

464KB

Updated On

2023-09-26

The Extended Warranty for Parts and Compressors provides the Customer with basic insurance on parts. This program extends the factory parts warranty in one-year increments and provides 24/7 telephone technical support. The extended warranty program helps assure Customers of the next-business-day delivery of the replacement parts at no extra charge for a shipment to the Customer site. The Extended Warranty for Parts and Compressors can be purchased with the original equipment or during the first-year factory warranty period and is available for multiple years beyond the first-year factory warranty. Limitations on certain offers will apply:(1) •Single or Multiple Year Extended Parts Warranty; •Single or Multiple Year Extended Compressor Warranty ; •Next-business-day delivery of replacement parts; •24/7 Telephone Technical Support.
Title
Size
Updated On