Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Ecostruxure Micro Data Center, with 42U SX rack, 5kVA, 208V, 60 Hz, pre assembled, 1991H x 600W x 1070D mm

Share:

Ecostruxure Micro Data Center, with 42U SX rack, 5kVA, 208V, 60 Hz, pre assembled, 1991H x 600W x 1070D mm

MDC42SX5KVAT

In stock
$16,420.00
Quantity

MDC42SX5KVAT 

Ecostruxure Micro Data Center, with 42U SX rack, 5kVA, 208V, 60 Hz, pre assembled, 1991H x 600W x 1070D mm

A pre-assembled Micro Data Center includes: shock packaged rack, two UPS, two switched rack PDUs, NetBotz 250 with rack access handles, one temperature/humidity probe, blanking panels, and brush strip.

EcoStruxure Micro Data Centers Features & Benefits

  • Enclosure designed for harsh environments
    Prefabricated modules can support IT needs in applications such as mining, oil and gas, industrial factories, military operations, and regions with high heat and humidity.
  • Simple and Fast Deployment
    Prefabricated Data Center Modules arrive on site ready to deploy which significantly reduces installation time and cost.
  • Pre-engineered and Factory Assembled
    Prefabricated Modules are designed and built to precise specifications in a controlled factory environment and utilize DCIM software which results in improved reliability and a more predictably performing data center.
Product Distribution
Product Distribution

Canada , Mexico , Poland , United States

Print Technical Specification

Physical

  • Maximum Height
    78.39inches ( 1991MM , 199.1CM )
  • Maximum Width
    23.62inches ( 600MM , 60.0CM )
  • Maximum Depth
    42.13inches ( 1070MM , 107.0CM )
  • Rack Height
    42U
  • Net Weight
    620.01lbs. ( 281.23KG )
  • Shipping weight
    874.99lbs. ( 396.89KG )
  • Shipping Height
    85.79inches ( 2179MM , 217.9CM )
  • Shipping Width
    52.01inches ( 1321MM , 132.1CM )
  • Shipping Depth
    43.5inches ( 1105MM , 110.5CM )
  • Maximum Mounting Depth
    36.02inches ( 915.0MM , 91.49CM )
  • Minimum Mounting Depth
    7.52inches ( 191.0MM , 19.1CM )
  • Front Door
    16.0gauge
  • Vertical Posts
    16.0gauge
  • Rear Door
    18.0gauge
  • Roof
    18.0gauge
  • Side Panels
    18.0gauge
  • Weight Capacity (static load)
    3000.0lbs. ( 1360.78KG )
  • Weight Capacity (dynamic load)
    2249.99lbs. ( 1020.58KG )

Conformance

  • Standard warranty
    1 Year

Sustainable Offer Status

  • Proposition 65 Warning
    Available in Documentation tab
Manuals and Warranties
Title
Size
Updated On
PDF

Size

2057KB

Updated On

2023-09-29

Brochure
Title
Size
Updated On
PDF

Size

659KB

Updated On

2023-10-04

Micro Data Center Xpress solutions from APC by Schneider Electric are Certified, Compatible, Secure, and Manageable. They simplify physical infrastructure deployment in Edge environments, making it fast, easy, and cost effective.
PDF

Size

197KB

Updated On

2023-09-29

Edge computing brings bandwidth intensive content and latency-sensitive applications closer to the user or data source.
PDF

Size

240KB

Updated On

2023-09-29

Made for server rooms or networks closets, our S-Series is highly customizable and easy to configure with hardware, software, and services, including validation of third party IT equipment with all the largest vendors.
Title
Size
Updated On
Micro Data Centers
CAD Source File
7879KB
2023-10-04

Category

Sub-Category


1U 19" Black Modular Toolless Airflow Management Blanking Panel - Qty 10

Modular toolless 1U Airflow Management Blanking Panel to prevent air recirculation by occupying unused rack space (Qty. 10).

AR8136BLK
$58.00
Emergency Power Off (EPO)

Provides a single point of emergency equipment shutdown for up to eight APC InfraStruXure devices and one third-party device.

EPW9
$601.00
17" Rack LCD Console with Integrated 8 Port Analog KVM Switch

The Rack LCD Console with Integrated KVM Switch combines the functionality of Rack LCD Console and Analog KVM switches in one convenient package optimizing U space in the rack environment, eliminating cable clutter, and offering a value of two products functionality in one package. Keyboard is a US English keyboard layout.

AP5808
$1,890.00
APC NetShelter Cable Management, Horizontal Cable Manager, 1U, Single Side with Cover, Black, 483 x 44 x 110 mm

Horizontal cable management accessory to organize data cable layout within an enclosure or a rack.

AR8602A
$80.00
APC Smart-UPS On-Line SRT External Battery Pack, 3U Rack, 192Vdc

Extended-run battery systems provide flexible runtime to critical Smart-UPS applications.


Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product