Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Easy UPS 3S Parallel Maintenance Bypass Panel for 3 UPSs, 10-40kVA 208V

Share:

Easy UPS 3S Parallel Maintenance Bypass Panel for 3 UPSs, 10-40kVA 208V

E3SBPAR10K40F

Easy UPS 3S Parallel Maintenance Bypass Panel for 3 UPSs, 10-40kVA 208V

Maintenance bypass panel for complete isolation of two UPSs in parallel during service operations.

Call for Availability
800-800-4272
Product Distribution
Product Distribution

Antigua & Barbuda , Anguilla , Netherlands Antilles , Barbados , Bermuda , Brazil , Bahamas , Belize , Canada , Colombia , Costa Rica , Dominican Republic , Ecuador , Guatemala , Guyana , Honduras , Haiti , Hungary , Jamaica , St. Kitts & Nevis , Cayman Islands , St. Lucia , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Suriname , El Salvador , Turks & Caicos Islands , Trinidad & Tobago , United States , Venezuela , U.S. Virgin Islands

Print Technical Specification

Physical

  • Maximum Height
    39.37inches ( 1000MM , 100.0CM )
  • Maximum Width
    27.56inches ( 700MM , 70.0CM )
  • Maximum Depth
    12.99inches ( 330MM , 33.0CM )
  • Net Weight
    154.32lbs. ( 70.0KG )
  • Shipping weight
    223.99lbs. ( 101.6KG )
  • Shipping Height
    47.24inches ( 1200MM , 120.0CM )
  • Shipping Width
    22.28inches ( 566MM , 56.6CM )
  • Shipping Depth
    31.5inches ( 800MM , 80.0CM )
  • Color
    White

Environmental

  • Operating Temperature
    32 - 104 °F ( 0 - 40 °C )
  • Operating Relative Humidity
    0 - 95 (Non-condensing) %
  • Operating Elevation
    0 - 6561.68ft ( 0 - 2000meters )
  • Storage Temperature
    -25 - 55 °C
  • Storage Relative Humidity
    0 - 95 (Non-condensing) %
Manuals and Warranties
Title
Size
Updated On
PDF

Size

11519KB

Updated On

2024-04-01

Installation manual containing information on how to install and connect the product
PDF

Size

5874KB

Updated On

2023-09-29

Installation manual containing information on how to install and connect the product
Brochure
Title
Size
Updated On
PDF

Size

3421KB

Updated On

2023-12-05

Features and benefits, ideal applications, and product specifications for the Easy UPS 3S 10-40 kVA 208V and Easy UPS 3M 50-100 kVA 208V 3-phase UPS.
PDF

Size

6006KB

Updated On

2023-10-31

Features and benefits, ideal applications, and product specifications for the Easy UPS 3S 10-40 kVA 208V 3-phase UPS
Agency Approvals
Title
Size
Updated On
PDF

Size

709KB

Updated On

2024-02-22

cTUVus Certificate of Compliance for Easy UPS 3S 208V Auxiliaries
Title
Size
Updated On
Easy 3S Parallel MBP Mechanical
Easy 3S 10-40kVA Parallel MBP BIM Model