Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Easy UPS 3S Modular Battery Cabinet, 208V

Share:

Easy UPS 3S Modular Battery Cabinet, 208V

E3SXR7

Easy UPS 3S Modular Battery Cabinet, 208V

Modular battery cabinet for extended runtime for UPSs with internal batteries. The cabinet is supplied without batteries, so batteries must be purchased separately.

Call for Availability
800-800-4272
Includes: Installation guide
Product Distribution
Product Distribution

Antigua & Barbuda , Anguilla , Netherlands Antilles , Barbados , Bermuda , Brazil , Bahamas , Belize , Canada , Colombia , Costa Rica , Dominican Republic , Ecuador , Guatemala , Guyana , Honduras , Haiti , Hungary , Jamaica , St. Kitts & Nevis , Cayman Islands , St. Lucia , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Suriname , El Salvador , Turks & Caicos Islands , Trinidad & Tobago , United States , Venezuela , U.S. Virgin Islands

Print Technical Specification

Batteries & Runtime

  • Battery type
    VRLA
  • Battery mounting
    Enclosed battery cabinet

Physical

  • Maximum Height
    55.12inches ( 1400MM , 140.0CM )
  • Maximum Width
    19.69inches ( 500MM , 50.0CM )
  • Maximum Depth
    37.01inches ( 940MM , 94.0CM )
  • Net Weight
    352.74lbs. ( 160.0KG )
  • Shipping weight
    379.19lbs. ( 172.0KG )
  • Shipping Height
    62.8inches ( 1595MM , 159.5CM )
  • Shipping Width
    47.24inches ( 1200MM , 120.0CM )
  • Shipping Depth
    31.5inches ( 800MM , 80.0CM )
  • Color
    White

Environmental

  • Operating Temperature
    32 - 104 °F ( 0 - 40 °C )
  • Operating Relative Humidity
    0 - 95 (Non-condensing) %
  • Operating Elevation
    0 - 6561.68ft ( 0 - 2000meters )
  • Storage Temperature
    -15 - 40 °C
  • Storage Relative Humidity
    0 - 95 (Non-condensing) %
Manuals and Warranties
Title
Size
Updated On
PDF

Size

4006KB

Updated On

2024-03-05

Installation manual containing information on how to install and connect the product
PDF

Size

11519KB

Updated On

2023-11-08

Installation manual containing information on how to install and connect the product
Brochure
Title
Size
Updated On
PDF

Size

3421KB

Updated On

2023-12-05

Features and benefits, ideal applications, and product specifications for the Easy UPS 3S 10-40 kVA 208V and Easy UPS 3M 50-100 kVA 208V 3-phase UPS.
PDF

Size

6006KB

Updated On

2023-10-31

Features and benefits, ideal applications, and product specifications for the Easy UPS 3S 10-40 kVA 208V 3-phase UPS
Design/Configuration
Title
Size
Updated On
PDF

Size

6080KB

Updated On

2024-02-07

Contains Technical data, Facility planning, drawings, options
Agency Approvals
Title
Size
Updated On
PDF

Size

60KB

Updated On

2024-02-22

Certificate of Origin
PDF

Size

709KB

Updated On

2024-02-22

cTUVus Certificate of Compliance for Easy UPS 3S 208V Auxiliaries
Title
Size
Updated On
Easy 3S Modular Battery Cabinet Mechanical
CAD Source File
1158KB
2023-10-04

Easy 3S Modular Battery Cabinet BIM Model

Category

Sub-Category


Easy UPS 3S High Capacity Battery String, 208V

High capacity battery string for use with Easy UPS 3S 208V with internal battery slots and Easy UPS 3S 208V Modular Battery Cabinet (E3SXR7). Each battery string consists of two battery modules.


Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product