Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Easy UPS 3S High Capacity Battery String, 208V

Share:

Easy UPS 3S High Capacity Battery String, 208V

E3SFBTH2

Easy UPS 3S High Capacity Battery String, 208V

High capacity battery string for use with Easy UPS 3S 208V with internal battery slots and Easy UPS 3S 208V Modular Battery Cabinet (E3SXR7). Each battery string consists of two battery modules.

Call for Availability
800-800-4272
Product Distribution
Product Distribution

Antigua & Barbuda , Anguilla , Netherlands Antilles , Barbados , Bermuda , Brazil , Bahamas , Belize , Canada , Colombia , Costa Rica , Dominican Republic , Ecuador , Guatemala , Guyana , Honduras , Haiti , Hungary , Jamaica , St. Kitts & Nevis , Cayman Islands , St. Lucia , Mexico , Malaysia , Nicaragua , Panama , Peru , Puerto Rico , Portugal , Suriname , El Salvador , Turks & Caicos Islands , Trinidad & Tobago , United States , Venezuela , U.S. Virgin Islands

Print Technical Specification

Batteries & Runtime

  • Battery type
    VRLA

Physical

  • Maximum Height
    6.18inches ( 157MM , 15.7CM )
  • Maximum Width
    8.43inches ( 214MM , 21.4CM )
  • Maximum Depth
    29.92inches ( 760MM , 76.0CM )
  • Net Weight
    119.05lbs. ( 54.0KG )
  • Shipping weight
    124.01lbs. ( 56.25KG )
  • Shipping Height
    7.01inches ( 178MM , 17.8CM )
  • Shipping Width
    31.0inches ( 787MM , 78.74CM )
  • Shipping Depth
    10.0inches ( 254MM , 25.4CM )

Environmental

  • Operating Temperature
    32 - 104 °F ( 0 - 40 °C )
  • Operating Relative Humidity
    0 - 95 (Non-condensing) %
  • Operating Elevation
    0 - 6561.68ft ( 0 - 2000meters )
  • Storage Temperature
    -15 - 40 °C
  • Storage Relative Humidity
    0 - 95 (Non-condensing) %

Sustainable Offer Status

  • Proposition 65 Warning
    Available in Documentation tab
Manuals and Warranties
Title
Size
Updated On
PDF

Size

11519KB

Updated On

2024-04-01

Installation manual containing information on how to install and connect the product
Brochure
Title
Size
Updated On
PDF

Size

3421KB

Updated On

2023-12-05

Features and benefits, ideal applications, and product specifications for the Easy UPS 3S 10-40 kVA 208V and Easy UPS 3M 50-100 kVA 208V 3-phase UPS.
PDF

Size

6006KB

Updated On

2023-10-31

Features and benefits, ideal applications, and product specifications for the Easy UPS 3S 10-40 kVA 208V 3-phase UPS
Agency Approvals
Title
Size
Updated On
PDF

Size

60KB

Updated On

2024-02-22

Certificate of Origin
Title
Size
Updated On