Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Easy UPS 3S Cold Start Kit, 15-40 kVA 208V

Share:

Easy UPS 3S Cold Start Kit, 15-40 kVA 208V

E3SOPT014

Easy UPS 3S Cold Start Kit, 15-40 kVA 208V

Cold start kit that enables the Easy UPS 3M UPS to start up on battery power.

Call for Availability
800-800-4272
Product Distribution
Product Distribution

Antigua & Barbuda , Anguilla , Netherlands Antilles , Barbados , Bermuda , Brazil , Bahamas , Belize , Canada , Colombia , Costa Rica , Serbia and Montenegro , Dominican Republic , Ecuador , Guatemala , Guyana , Honduras , Haiti , Hungary , Jamaica , St. Kitts & Nevis , Cayman Islands , St. Lucia , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Portugal , Suriname , El Salvador , Turks & Caicos Islands , Trinidad & Tobago , United States , Venezuela , U.S. Virgin Islands

Print Technical Specification

Physical

  • Maximum Height
    1.46inches ( 37MM , 3.7CM )
  • Maximum Width
    3.15inches ( 80MM , 8.0CM )
  • Maximum Depth
    5.12inches ( 130MM , 13.0CM )
  • Net Weight
    0.31lbs. ( 0.14KG )
  • Shipping weight
    0.01lbs. ( 0.0KG )
  • Shipping Height
    5.98inches ( 152MM , 15.2CM )
  • Shipping Width
    15.2inches ( 386MM , 38.6CM )
  • Shipping Depth
    8.1inches ( 206MM , 20.57CM )
Manuals and Warranties
Title
Size
Updated On
PDF

Size

11519KB

Updated On

2024-04-01

Installation manual containing information on how to install and connect the product
Brochure
Title
Size
Updated On
PDF

Size

3421KB

Updated On

2023-12-05

Features and benefits, ideal applications, and product specifications for the Easy UPS 3S 10-40 kVA 208V and Easy UPS 3M 50-100 kVA 208V 3-phase UPS.
PDF

Size

6006KB

Updated On

2023-10-31

Features and benefits, ideal applications, and product specifications for the Easy UPS 3S 10-40 kVA 208V 3-phase UPS
Agency Approvals
Title
Size
Updated On
PDF

Size

60KB

Updated On

2024-02-22

Certificate of Origin
Title
Size
Updated On